(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ground Wire with Banana Jack

Ground Wire with Banana Jack

Standard Unit Price:
648,624 IDR
Days to Ship :
8 Day(s) or more

It is equipped with a banana jack, so you can easily connect a wrist strap to it and easily earth the conductive mat.

Basic Specifications

  • Product Type
    Anti-static grounding supply
  • Size(mm)
    50X30X10
  • Cord Length(m)
    Approx. 2
  • Product Name
    Ground wire with banana jack D-070
  • Part Number
    D-070
  • Accessory
    1 set each of punch and rod
  • Features
    Banana jack is included, allowing for easy wrist strap connection.
  • Footnotes
    Ground wire for conductive mat, please do not use for other purposes.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
648,624 IDR

Part Number : 9-5032-01
Days to Ship 8 Day(s) or more
Standard Unit Price 648,624 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Anti-static grounding supply
  • Size(mm)
    50X30X10
  • Cord Length(m)
    Approx. 2
  • Product Name
    Ground wire with banana jack D-070
  • Part Number
    D-070
  • Accessory
    1 set each of punch and rod
  • Features
    Banana jack is included, allowing for easy wrist strap connection.
  • Footnotes
    Ground wire for conductive mat, please do not use for other purposes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)