(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Adhesive Rubber Roll CD-E

Adhesive Rubber Roll CD-E

Standard Unit Price:
9,225,185 IDR
Days to Ship :
8 Day(s) or more

Features static electricity neutralization and removal function. As the rubber is soft, trash is efficiently removed even if it is quite uneven. There is no adhesive mixed, so adhesive is not transferred. Can be washed with ethanol detergent and used repeatedly, making it economical.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Static Electricity Removing Tool
  • Specifications
    Roller Type
  • Size(mm)
    φ27X150
  • Product Name
    Adhesive Rubber Roll CD-E
  • Manufacturer Model Number
    CD-E
  • Features
    It has static electricity neutralization and removal function. Its soft rubber removes dust efficiently even from irregular surfaces. There is no adhesive mixed, so adhesive is not transferred. It is economical as it can be washed with ethanol detergent and used repeatedly.
  • Heat Resistant Temperature(°C)
    70
  • Adhesiveness(mm)
    190±30
  • Rubber Hardness
    30~40゜(JIS-A)
  • Material of Handle
    Aluminum Made (Anodized)
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
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
1 pc.
8 Day(s) or more
9,225,185 IDR

Part Number : 9-5301-11
Days to Ship 8 Day(s) or more
Standard Unit Price 9,225,185 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Static Electricity Removing Tool
  • Specifications
    Roller Type
  • Size(mm)
    φ27X150
  • Product Name
    Adhesive Rubber Roll CD-E
  • Manufacturer Model Number
    CD-E
  • Features
    It has static electricity neutralization and removal function. Its soft rubber removes dust efficiently even from irregular surfaces. There is no adhesive mixed, so adhesive is not transferred. It is economical as it can be washed with ethanol detergent and used repeatedly.
  • Heat Resistant Temperature(°C)
    70
  • Adhesiveness(mm)
    190±30
  • Rubber Hardness
    30~40゜(JIS-A)
  • Material of Handle
    Aluminum Made (Anodized)