(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ESD Circuit Board Holder

ESD Circuit Board Holder

Standard Unit Price:
11,738,154 IDR
Days to Ship :
Quote

F-21/22/23 can be nested, and stacking can also be performed by rotating 180°each time, without touching the content. F-36/37 can be used to place small boards as well as component boards. F-37 features greater heat resistance than F-36. F-32/33 can be nested and include a cleaning fluid discharge port. F-14 has flexibility, making it suitable for the bagging of small parts, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Conductive Container
  • Specifications
    Substrate Holder
  • External Dimensions(mm)
    465X140X23
  • Product Name
    ESD Circuit Board Holder F-36
  • Manufacturer Model Number
    F-36
  • JAN Code
    4962772090367
  • Features
    Can be used to place small boards as well as component boards.
  • Material
    Conductive PP (Polypropylene)
  • Surface resistance value(Ω)
    104~1010
  • Number of Grooves
    25
  • Groove Width(mm)
    3.2
  • Groove Depth(mm)
    7
  • Pitch(mm)
    14
  • Heat Resistant Temperature(°C)
    85
  • Contents
    1 Pack (10 pcs.)
Part Number
Contents

Refine by

  • 1 Pack (10 pcs.)
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
1 Pack (10 pcs.)
Quote
11,738,154 IDR

Part Number : 1-8498-04
Days to Ship Quote
Standard Unit Price 11,738,154 IDR
Quantity 1 Pack (10 pcs.)

Specificationtitle

  • Product Type
    Conductive Container
  • Specifications
    Substrate Holder
  • External Dimensions(mm)
    465X140X23
  • Product Name
    ESD Circuit Board Holder F-36
  • Manufacturer Model Number
    F-36
  • JAN Code
    4962772090367
  • Features
    Can be used to place small boards as well as component boards.
  • Material
    Conductive PP (Polypropylene)
  • Surface resistance value(Ω)
    104~1010
  • Number of Grooves
    25
  • Groove Width(mm)
    3.2
  • Groove Depth(mm)
    7
  • Pitch(mm)
    14
  • Heat Resistant Temperature(°C)
    85