(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Anti-Static Brushes

Anti-Static Brushes

Standard Unit Price:
282,770 IDR
Days to Ship :
Quote

[Features]
ESD safe brush. The brush is made of nylon, and the holder is made of conductive polypropylene.
[Applications]
It can be used to remove contaminant such as dust and dirt that adheres during the manufacturing process of PCB, etc., and to remove static electricity.
It is also used as a finishing brush.

Basic Specifications

  • Product Type
    Brush Type
  • Hair material
    Other
  • Size(mm)
    230X22X22
  • Product Name
    Anti-Static Brushes BB-520A
  • Manufacturer Model Number
    BB-520A
  • JAN Code
    4562108502405
  • Retention part
    Conductive PP (Polypropylene)
  • Brush Section Material
    Nylon
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
282,770 IDR

Part Number : 1-5274-02
Days to Ship Quote
Standard Unit Price 282,770 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush Type
  • Hair material
    Other
  • Size(mm)
    230X22X22
  • Product Name
    Anti-Static Brushes BB-520A
  • Manufacturer Model Number
    BB-520A
  • JAN Code
    4562108502405
  • Retention part
    Conductive PP (Polypropylene)
  • Brush Section Material
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)