(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lead-Free Soldering Iron

Lead-Free Soldering Iron

Standard Unit Price:
8,198,616 IDR
Days to Ship :
Quote

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Electric soldering iron (temperature regulated type)
  • Lead-free solder compliant
    Y
  • Maximum Temperature (°C)
    450
  • Main Body Size(mm)
    115X146X98
  • Temperature Setting Range(°C)
    50 to 450
  • Main Body Weight(kg)
    Approximately 1800
  • Power Consumption(W)
    80
  • Manufacturer Product Name
    Lead-Free Soldering Iron RX-802AS B
  • Part Number
    RX-802AS B
  • JAN Code
    4975205031639
  • Features
    High thermal capacity type with excellent thermal recovery. The heater-sensor integrated iron is easy to handle for maintenance and replacement.
  • Power Supply
    AC100V 50/60Hz
  • Accessory
    Soldering Iron Stand, Standard Soldering Iron Tip
  • Insulation Resistance(mΩ)
    100 or More
  • Soldering Iron Total Length
    158 mm (with 1.2 m cord)
  • Power cord length(m)
    1.2 (With 3-wire cord and ground pin plug)
  • Amount Of Content
    1 Set (Main Unit, Soldering Iron Stand, Standard Soldering Iron Tip)
Part Number
Amount Of Content

Refine by

  • 1 Set (Main Unit, Soldering Iron Stand, Standard Soldering Iron Tip)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit, Soldering Iron Stand, Standard Soldering Iron Tip)
Quote
8,198,616 IDR

Part Number : 1-9769-01
Days to Ship Quote
Standard Unit Price 8,198,616 IDR
Quantity 1 Set (Main Unit, Soldering Iron Stand, Standard Soldering Iron Tip)

Specificationtitle

  • Product Type
    Electric soldering iron (temperature regulated type)
  • Lead-free solder compliant
    Y
  • Maximum Temperature (°C)
    450
  • Main Body Size(mm)
    115X146X98
  • Temperature Setting Range(°C)
    50 to 450
  • Main Body Weight(kg)
    Approximately 1800
  • Power Consumption(W)
    80
  • Manufacturer Product Name
    Lead-Free Soldering Iron RX-802AS B
  • Part Number
    RX-802AS B
  • JAN Code
    4975205031639
  • Features
    High thermal capacity type with excellent thermal recovery. The heater-sensor integrated iron is easy to handle for maintenance and replacement.
  • Power Supply
    AC100V 50/60Hz
  • Accessory
    Soldering Iron Stand, Standard Soldering Iron Tip
  • Insulation Resistance(mΩ)
    100 or More
  • Soldering Iron Total Length
    158 mm (with 1.2 m cord)
  • Power cord length(m)
    1.2 (With 3-wire cord and ground pin plug)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)