(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Joint Carrier

Joint Carrier

Standard Unit Price:
856,462 IDR-
Days to Ship :
9 Day(s) or more

It is possible to connect vertically and horizontally according to the size of the load (no tool required). Has a convenient carrying hole. A handle (sold separately) can be attached to JC-150.

Basic Specifications

  • Product Type
    Dolly
  • Features
    It is possible to connect vertically and horizontally according to the size of the load (no tool required). It has handle holes that make it easy to carry.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 100
  • Clear
Main Body Material

Refine by

  • Plastic
  • Made with Steel
  • Clear
Main body: option

Refine by

  • Main Body
  • Option
  • Clear
Size(mm)

Refine by

  • 430×26×655
  • 435×305×88
  • Clear
Weight(g)

Refine by

  • 1100
  • -
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
1 unit
100
Plastic
Main Body
435×305×88
1100
9 Day(s) or more
984,380 IDR

Part Number : 1-1803-01
Days to Ship 9 Day(s) or more
Standard Unit Price 984,380 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Size(mm)
    435×305×88
  • Weight(g)
    1100
  • Manufacturer Product Name
    Joint Carrier JC-100
  • Part Number
    JC-100
  • JAN Code
    4546678002411
  • Features
    It is possible to connect vertically and horizontally according to the size of the load (no tool required). It has handle holes that make it easy to carry.
  • Caster Material
    PP (Polypropylene)
  • Material of Handle
    -
  • Deck Material
    PP (Polypropylene)
  • Caster(mm)
    φ50
1 unit
-
Made with Steel
Option
430×26×655
-
Quote
856,462 IDR

Part Number : 1-1803-11
Days to Ship Quote
Standard Unit Price 856,462 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    -
  • Main Body Material
    Made with Steel
  • Main body: option
    Option
  • Size(mm)
    430×26×655
  • Weight(g)
    -
  • Manufacturer Product Name
    Joint Carrier JC-200H
  • Part Number
    JC-200H (handle)
  • JAN Code
    4546678002312
  • Features
    It is possible to connect vertically and horizontally according to the size of the load (no tool required). It has handle holes that make it easy to carry.
  • Caster Material
  • Material of Handle
    Steel
  • Deck Material
    -
  • Caster(mm)
    -