(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Route Van (Dolly) Mesh Type

Route Van (Dolly) Mesh Type

Standard Unit Price:
847,493 IDR-
Days to Ship :
9 Day(s) or more

Lightweight and easy to move. Can be connected vertically and horizontally. Can be stacked and does not take up storage space.

Basic Specifications

  • Product Type
    Dolly
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Features
    It is lightweight and easy to move. It can be connected vertically and horizontally. It can be stacked and does not take up storage space.
  • Load Platform Mat Material
    Recycled PP (Polypropylene)
  • Caster Material
    Nylon Resin
  • Caster(mm)
    ø75 (Swivel/Fixed Wheels x 2 pcs Each)
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 385×515×115
  • 415×615×115
  • Clear
Weight(g)

Refine by

  • 1840
  • 2080
  • Clear
Color

Refine by

  • Black
  • White
  • Clear
Manufacturer Product Name

Refine by

  • Route Van MPK-600-BK
  • Route Van MPK-600-W
  • Route Van MPK-500-BK
  • Route Van MPK-500-W
  • Clear
Part Number

Refine by

  • MPK-600-BK
  • MPK-600-W
  • MPK-500-BK
  • MPK-500-W
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
385×515×115
1840
Black
Route Van MPK-500-BK
MPK-500-BK
15 Day(s) or more
847,493 IDR

Part Number : 2-4957-01
Days to Ship 15 Day(s) or more
Standard Unit Price 847,493 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Size(mm)
    385×515×115
  • Weight(g)
    1840
  • Color
    Black
  • Manufacturer Product Name
    Route Van MPK-500-BK
  • Part Number
    MPK-500-BK
  • JAN Code
    4989999098747
  • Features
    It is lightweight and easy to move. It can be connected vertically and horizontally. It can be stacked and does not take up storage space.
  • Load Platform Mat Material
    Recycled PP (Polypropylene)
  • Caster Material
    Nylon Resin
  • Caster(mm)
    ø75 (Swivel/Fixed Wheels x 2 pcs Each)
1 unit
385×515×115
1840
White
Route Van MPK-500-W
MPK-500-W
15 Day(s) or more
847,493 IDR

Part Number : 2-4957-02
Days to Ship 15 Day(s) or more
Standard Unit Price 847,493 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Size(mm)
    385×515×115
  • Weight(g)
    1840
  • Color
    White
  • Manufacturer Product Name
    Route Van MPK-500-W
  • Part Number
    MPK-500-W
  • JAN Code
    4989999098754
  • Features
    It is lightweight and easy to move. It can be connected vertically and horizontally. It can be stacked and does not take up storage space.
  • Load Platform Mat Material
    Recycled PP (Polypropylene)
  • Caster Material
    Nylon Resin
  • Caster(mm)
    ø75 (Swivel/Fixed Wheels x 2 pcs Each)
1 unit
415×615×115
2080
Black
Route Van MPK-600-BK
MPK-600-BK
9 Day(s) or more
916,274 IDR

Part Number : 2-4957-03
Days to Ship 9 Day(s) or more
Standard Unit Price 916,274 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Size(mm)
    415×615×115
  • Weight(g)
    2080
  • Color
    Black
  • Manufacturer Product Name
    Route Van MPK-600-BK
  • Part Number
    MPK-600-BK
  • JAN Code
    4989999098785
  • Features
    It is lightweight and easy to move. It can be connected vertically and horizontally. It can be stacked and does not take up storage space.
  • Load Platform Mat Material
    Recycled PP (Polypropylene)
  • Caster Material
    Nylon Resin
  • Caster(mm)
    ø75 (Swivel/Fixed Wheels x 2 pcs Each)
1 unit
415×615×115
2080
White
Route Van MPK-600-W
MPK-600-W
15 Day(s) or more
916,274 IDR

Part Number : 2-4957-04
Days to Ship 15 Day(s) or more
Standard Unit Price 916,274 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Size(mm)
    415×615×115
  • Weight(g)
    2080
  • Color
    White
  • Manufacturer Product Name
    Route Van MPK-600-W
  • Part Number
    MPK-600-W
  • JAN Code
    4989999098792
  • Features
    It is lightweight and easy to move. It can be connected vertically and horizontally. It can be stacked and does not take up storage space.
  • Load Platform Mat Material
    Recycled PP (Polypropylene)
  • Caster Material
    Nylon Resin
  • Caster(mm)
    ø75 (Swivel/Fixed Wheels x 2 pcs Each)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Route Van Black Specifications

Route Van Black external appearance

Route Van Black external appearance

ø75 (caster diameter 75 mm)
Load resistance: 100 kg


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)