(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Container with Collapsible Doors

Container with Collapsible Doors

Standard Unit Price:
206,414 IDR-
Days to Ship :
8 Day(s) or more

Doors are installed on the longitudinal and lateral sides to facilitate loading and unloading of stored articles while they are stacked. A locking function is available on the front door on the longitudinal side, which can be used to half open or fully open the door. Once folded the size becomes about one-quarter and takes little space for storing.

Basic Specifications

  • Product Type
    Folding container
  • Effective inside dimensions(mm)
    492×334×305
  • Size When Folded(mm)
    530×366×86
Part Number
Amount Of Content

Refine by

  • 1 Set
  • 1 pc.
  • 1 unit
  • Clear
Capacity(L)

Refine by

  • 50
  • Clear
External Shape Width(mm)

Refine by

  • 530
  • 541
  • Clear
External Shape Depth(mm)

Refine by

  • 366
  • 377
  • Clear
External Height(mm)

Refine by

  • 30
  • 133
  • 325
  • Clear
Product name

Refine by

  • Connection fitting sets
  • Container Dedicated Dolly
  • Main Body
  • lid
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
1 pc.
50
530
366
325
Main Body
8 Day(s) or more
1,384,517 IDR

Part Number : 0-1805-01
Days to Ship 8 Day(s) or more
Standard Unit Price 1,384,517 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    50
  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • External Height(mm)
    325
  • Product Type
    Folding container
  • Effective inside dimensions(mm)
    492×334×305
  • Product name
    Main Body
  • Set Content
    -
  • Size When Folded(mm)
    530×366×86
  • Manufacturer Product Name
    Folding container with door CR-S50T
  • Manufacturer Model Number
    CR-S50T
  • JAN Code
    4989999715583
  • Features
    Doors are installed on the longitudinal and lateral sides to facilitate loading and unloading of stored articles while they are stacked. A locking function is available on the front door on the longitudinal side, which can be used to half open or fully open the door. Once folded the size becomes about one-quarter and takes little space for storing.
  • Material/main unit
    PP (Polypropylene)
  • Material/door
    PC (Polycarbonate)
1 pc.
-
541
377
30
lid
9 Day(s) or more
206,414 IDR

Part Number : 0-1805-02
Days to Ship 9 Day(s) or more
Standard Unit Price 206,414 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    -
  • External Shape Width(mm)
    541
  • External Shape Depth(mm)
    377
  • External Height(mm)
    30
  • Product Type
    Folding container
  • Effective inside dimensions(mm)
    492×334×305
  • Product name
    lid
  • Set Content
    -
  • Size When Folded(mm)
    530×366×86
  • Manufacturer Product Name
    Folding Container Lid CR-S50F
  • Manufacturer Model Number
    CR-S50F
  • JAN Code
    4989999751208
  • Features
    -
  • Material/main unit
    PP (Polypropylene)
  • Material/door
    -
1 unit
-
541
377
133
Container Dedicated Dolly
8 Day(s) or more
1,727,188 IDR

Part Number : 0-1805-11
Days to Ship 8 Day(s) or more
Standard Unit Price 1,727,188 IDR
Quantity 1 unit

Specificationtitle

  • Capacity(L)
    -
  • External Shape Width(mm)
    541
  • External Shape Depth(mm)
    377
  • External Height(mm)
    133
  • Product Type
    Folding container
  • Effective inside dimensions(mm)
    492×334×305
  • Product name
    Container Dedicated Dolly
  • Set Content
    -
  • Size When Folded(mm)
    530×366×86
  • Manufacturer Product Name
    Container Dedicated Dolly ND-CR
  • Manufacturer Model Number
    ND-CR
  • JAN Code
    4989999715590
  • Features
    -
  • Material/main unit
    -
  • Material/door
    -
1 Set
-
-
-
-
Connection fitting sets
13 Day(s) or more
300,000 IDR

Part Number : 0-1805-12
Days to Ship 13 Day(s) or more
Standard Unit Price 300,000 IDR
Quantity 1 Set

Specificationtitle

  • Capacity(L)
    -
  • External Shape Width(mm)
    -
  • External Shape Depth(mm)
    -
  • External Height(mm)
    -
  • Product Type
    Folding container
  • Effective inside dimensions(mm)
    492×334×305
  • Product name
    Connection fitting sets
  • Set Content
    Dedicated Cart Connecting Metal Fitting x 2, Upper Container Connecting Metal Fitting x 2
  • Size When Folded(mm)
    530×366×86
  • Manufacturer Product Name
    Connection fitting sets ND-KN
  • Manufacturer Model Number
    ND-KN
  • JAN Code
    4989999715613
  • Features
    -
  • Material/main unit
    -
  • Material/door
    -