(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Container Capacity (L) 52.8

Container Capacity (L) 52.8

Standard Unit Price:
1,249,385 IDR
Days to Ship :
Quote

Capacity: 52.8 L
Material: PP (polypropylene)
* There is no dedicated lid.

Basic Specifications

  • External Shape Width(mm)
    557
  • External Shape Depth(mm)
    417
  • External Height(mm)
    274
  • Capacity(L)
    52.8
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Internal dimensions(mm)
    531×382×266
  • Effective inside dimensions(mm)
    520×375×255
  • Manufacturer Product Name
    Container 52
  • Manufacturer Model Number
    52
  • JAN Code
    4983049325227
  • Footnotes
    No dedicated lid.
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
1,249,385 IDR

Part Number : 4-1026-01
Days to Ship Quote
Standard Unit Price 1,249,385 IDR
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    557
  • External Shape Depth(mm)
    417
  • External Height(mm)
    274
  • Capacity(L)
    52.8
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Internal dimensions(mm)
    531×382×266
  • Effective inside dimensions(mm)
    520×375×255
  • Manufacturer Product Name
    Container 52
  • Manufacturer Model Number
    52
  • JAN Code
    4983049325227
  • Footnotes
    No dedicated lid.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)