(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oil removing mat

Oil removing mat

Standard Unit Price:
13,425,201 IDR-
Days to Ship :
15 Day(s) or more

Effective in minimizing dirt expansion to prevent accidental slippage. Made of PP (polypropylene) non-woven fabric, burnable, and leaves only a small amount of ash after incineration. Excellent cushioning properties reduce foot fatigue.

Basic Specifications

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Thickness(mm)
    3
  • Features
    Minimizes stain spread and effective for slip prevention. Made of PP (polypropylene), burnable, and leaves only a small amount of ash after burning. Has an excellent cushioning property and reduces foot fatigue.
  • Material
    PP (Polypropylene), PE (Polyethylene)
  • Absorbency
    2 l or more per 1 m2
Part Number

Refine by

  • 1 Roll
  • 1 Box (50 Sheets)
  • Clear
Shape

Refine by

  • Sheet Type
  • Rolled Type
  • Clear
Size(mm)

Refine by

  • 914X600
  • 914X30000
  • Clear
Manufacturer Product Name

Refine by

  • Oil removing mat 60C
  • Oil removing mat M-RGC36100E
  • Clear
Manufacturer Model Number

Refine by

  • Oil removing mat 60C
  • M-RGC36100E
  • Clear
JAN Code

Refine by

  • 4987580059696
  • 4987580059726
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
1 Roll
Rolled Type
914X30000
Oil removing mat M-RGC36100E
M-RGC36100E
4987580059726
Quote
17,098,462 IDR

Part Number : 7-3001-03
Days to Ship Quote
Standard Unit Price 17,098,462 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Rolled Type
  • Size(mm)
    914X30000
  • Thickness(mm)
    3
  • Manufacturer Product Name
    Oil removing mat M-RGC36100E
  • Manufacturer Model Number
    M-RGC36100E
  • JAN Code
    4987580059726
  • Features
    Minimizes stain spread and effective for slip prevention. Made of PP (polypropylene), burnable, and leaves only a small amount of ash after burning. Has an excellent cushioning property and reduces foot fatigue.
  • Material
    PP (Polypropylene), PE (Polyethylene)
  • Absorbency
    2 l or more per 1 m2
1 Box (50 Sheets)
Sheet Type
914X600
Oil removing mat 60C
Oil removing mat 60C
4987580059696
15 Day(s) or more
13,425,201 IDR

Part Number : 7-4042-01
Days to Ship 15 Day(s) or more
Standard Unit Price 13,425,201 IDR
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Sheet Type
  • Size(mm)
    914X600
  • Thickness(mm)
    3
  • Manufacturer Product Name
    Oil removing mat 60C
  • Manufacturer Model Number
    Oil removing mat 60C
  • JAN Code
    4987580059696
  • Features
    Minimizes stain spread and effective for slip prevention. Made of PP (polypropylene), burnable, and leaves only a small amount of ash after burning. Has an excellent cushioning property and reduces foot fatigue.
  • Material
    PP (Polypropylene), PE (Polyethylene)
  • Absorbency
    2 l or more per 1 m2