(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Micro Fiber Cloth, Blue, Size (mm) 300X300 1-6238-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Micro Fiber Cloth, Blue, Size (mm) 300X300
Part Number: 1-6238-01

Standard Unit Price: 1,087,693 IDR Special Price 1,087,693 IDR
Quantity: 1 Bag (10 Sheets)
Days to Ship: Quote

Can be used to wipe off microscopic dust and dirt (no detergent required). Can be used repeatedly.

Specifications of 1-6238-01

  • Product Type
    Sweeper
  • Application
    Dry Type
  • Type
    Handset Type
  • Other
    Option
  • Size(mm)
    300X300
  • Specifications
    Blue - 10 sheets
  • Manufacturer Product Name
    Micro Fiber Cloth Blue, 10 pcs
  • Features
    Can be used to wipe off microscopic dust and dirt (no detergent required). Can be used repeatedly.
  • Material Details
    Polyester 70%, Nylon 30%

Please check the type/dimensions/specifications of the part 1-6238-01 in the Micro Fiber Cloth, Blue, Size (mm) 300X300 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)