(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Adhesive Rubber Roll CD-15/20

Adhesive Rubber Roll CD-15/20

Standard Unit Price:
10,380,616 IDR
Days to Ship :
Quote

It has strong adhesion and efficiently removes large to small debris. Adhesive is not transferred to contacting counterpart material. Can be used repeatedly by cleaning roll with ethanol-based detergent.

Basic Specifications

  • Product Type
    Sweeper
  • Application
    Dry Type
  • Type
    Handset Type
  • Size(mm)
    φ27X150
  • Features
    Has strong adhesion to efficiently remove large to small dust. Adhesive does not transfer to material coming into contact. Can be used repeatedly by washing roll with ethanol detergent.
  • Heat Resistant Temperature(°C)
    70
  • Material of Handle
    Aluminum
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • Blue (Medium Adhesiveness)
  • Orange (Low-Adhesion)
  • Clear
Manufacturer Product Name

Refine by

  • Adhesive Rubber Roll CD-20 Orange
  • Adhesive Rubber Roll CD-15 Blue
  • Clear
Manufacturer Model Number

Refine by

  • CD-20
  • CD-15
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue (Medium Adhesiveness)
Adhesive Rubber Roll CD-15 Blue
CD-15
Quote
10,380,616 IDR

Part Number : 7-5315-11
Days to Ship Quote
Standard Unit Price 10,380,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sweeper
  • Application
    Dry Type
  • Type
    Handset Type
  • Size(mm)
    φ27X150
  • Specifications
    Blue (Medium Adhesiveness)
  • Manufacturer Product Name
    Adhesive Rubber Roll CD-15 Blue
  • Manufacturer Model Number
    CD-15
  • Features
    Has strong adhesion to efficiently remove large to small dust. Adhesive does not transfer to material coming into contact. Can be used repeatedly by washing roll with ethanol detergent.
  • Water Absorption Performance
    15~18゜(JIS-A)
  • Heat Resistant Temperature(°C)
    70
  • Material of Handle
    Aluminum
1 pc.
Orange (Low-Adhesion)
Adhesive Rubber Roll CD-20 Orange
CD-20
Quote
10,380,616 IDR

Part Number : 7-5315-12
Days to Ship Quote
Standard Unit Price 10,380,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sweeper
  • Application
    Dry Type
  • Type
    Handset Type
  • Size(mm)
    φ27X150
  • Specifications
    Orange (Low-Adhesion)
  • Manufacturer Product Name
    Adhesive Rubber Roll CD-20 Orange
  • Manufacturer Model Number
    CD-20
  • Features
    Has strong adhesion to efficiently remove large to small dust. Adhesive does not transfer to material coming into contact. Can be used repeatedly by washing roll with ethanol detergent.
  • Water Absorption Performance
    20~23゜(JIS-A)
  • Heat Resistant Temperature(°C)
    70
  • Material of Handle
    Aluminum

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)