(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Adhesive Cleaner

Adhesive Cleaner

Standard Unit Price:
173,077 IDR-
Days to Ship :
Quote

[Features]
It's COLOCOLO Mini.
Reliably catches garbage.
It's compact, easy to use, and comes with a case.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (2 pcs)
  • Clear
Specifications

Refine by

  • Spare tape (2 rolls)
  • Adhesive Cleaner (mini roller)
  • Clear
Overall Length(mm)

Refine by

  • 173
  • Clear
Manufacturer Product Name

Refine by

  • Spare Tape Mini for Clothing, Pack of 2 Rolls C0250
  • Adhesive Cleaner (mini roller) C0020
  • Clear
Manufacturer Model Number

Refine by

  • C0020
  • C0250
  • Clear
JAN Code

Refine by

  • 4904140210205
  • 4904140212506
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Adhesive Cleaner (mini roller)
173
Adhesive Cleaner (mini roller) C0020
C0020
4904140210205
Quote
272,000 IDR

Part Number : 6-9635-11
Days to Ship Quote
Standard Unit Price 272,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sweeper
  • Application
    Dry Type
  • Type
    Handset Type
  • Specifications
    Adhesive Cleaner (mini roller)
  • Overall Length(mm)
    173
  • Manufacturer Product Name
    Adhesive Cleaner (mini roller) C0020
  • Manufacturer Model Number
    C0020
  • JAN Code
    4904140210205
  • Adhesive Tape Size(mm)
    Width 80×Length approx. 13.5 (90 windings)
1 Pack (2 pcs)
Spare tape (2 rolls)
-
Spare Tape Mini for Clothing, Pack of 2 Rolls C0250
C0250
4904140212506
Quote
173,077 IDR

Part Number : 6-9635-12
Days to Ship Quote
Standard Unit Price 173,077 IDR
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    Sweeper
  • Application
    Dry Type
  • Type
    Handset Type
  • Specifications
    Spare tape (2 rolls)
  • Overall Length(mm)
    -
  • Manufacturer Product Name
    Spare Tape Mini for Clothing, Pack of 2 Rolls C0250
  • Manufacturer Model Number
    C0250
  • JAN Code
    4904140212506
  • Adhesive Tape Size(mm)
    Width 80×Length approx. 13.5 (90 windings)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)