(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Charge Type Cleaner, Dust Collection Capacity 0.6 L

Charge Type Cleaner, Dust Collection Capacity 0.6 L

Standard Unit Price:
227,193 IDR-
Days to Ship :
8 Day(s) or more

Trash can be thrown away simply by twisting and removing the capsule. The switch is a trigger type, so it is easy to switch ON/OFF. The suction port is cut diagonally to prevent the pipe from coming off, making it easy to use even without a nozzle.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Size(mm)

Refine by

  • 103X150X966
  • Clear
Specifications

Refine by

  • Replacement Prefilter
  • With Debris Stopper
  • Clear
Weight

Refine by

  • 0.88kg
  • Clear
Manufacturer Product Name

Refine by

  • Rechargeable Cleaner A-50463
  • Rechargeable Cleaner CL100DW
  • Clear
Manufacturer Model Number

Refine by

  • 1-2788-12
  • CL100DW
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
1 unit
103X150X966
With Debris Stopper
0.88kg
Rechargeable Cleaner CL100DW
CL100DW
8 Day(s) or more
3,808,455 IDR

Part Number : 1-2788-01
Days to Ship 8 Day(s) or more
Standard Unit Price 3,808,455 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Pail Type
  • Size(mm)
    103X150X966
  • Specifications
    With Debris Stopper
  • Weight
    0.88kg
  • Dust collection capacity(L)
    0.6
  • Manufacturer Product Name
    Rechargeable Cleaner CL100DW
  • Manufacturer Model Number
    CL100DW
  • Features
    Just by twisting and removing the capsule part, garbage can be thrown away. Since the switch is a trigger type, it is easy to switch ON/OFF. The suction port is diagonally cut so that pipes are difficult to unplug, hence it is easy to use even without a nozzle.
  • Power Supply
    Lithium Ion Battery (Included)
  • Suction Power(W)
    14
  • Accessory
    Nozzle / Straight Pipe Sash (for Gaps) Nozzle Filter Prefilter Charger
  • Continuous Operating Time (When battery pack is used)
    Approximately 12 minutes
  • Charge time(Minute)
    Approximately 50
1 pc.
-
Replacement Prefilter
-
Rechargeable Cleaner A-50463
1-2788-12
8 Day(s) or more
227,193 IDR

Part Number : 1-2788-12
Days to Ship 8 Day(s) or more
Standard Unit Price 227,193 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Pail Type
  • Size(mm)
    -
  • Specifications
    Replacement Prefilter
  • Weight
    -
  • Dust collection capacity(L)
    0.6
  • Manufacturer Product Name
    Rechargeable Cleaner A-50463
  • Manufacturer Model Number
    1-2788-12
  • Features
    -
  • Power Supply
    -
  • Suction Power(W)
    -
  • Accessory
    -
  • Continuous Operating Time (When battery pack is used)
    -
  • Charge time(Minute)
    -