(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lamizip BY

Lamizip BY

Standard Unit Price:
644,000 IDR-
Days to Ship :
Quote

Can boil for up to 30 minutes at 85°C (test required). A non-chlorine barrier film providing excellent moisture resistance and gas blocking properties is used.

Basic Specifications

  • Product Type
    Polyethylene Bag with Zip
  • Thickness (mm)
    0.118
  • Material
    Barrier NY (nylon) /PE (polyethylene)
  • Features
    It is possible to boil for up to 30 minutes at 85°C (test required). A non-chlorine barrier film providing excellent moisture resistance and gas blocking properties is used.
  • Operating Temperature Range(°C)
    -30~+90℃
  • Moisture permeability
    3.0 g/Day
  • Oxygen permeability(cm3/m2(24h atm))
    8.0
  • Specifications
    Stand Type
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (50 pcs)
  • Clear
Width×Zipper length(mm)

Refine by

  • 120X180
  • 140X200
  • 160X230
  • Clear
Base Width(mm)

Refine by

  • 35
  • 41
  • 47
  • Clear
Manufacturer Product Name

Refine by

  • Lamizip (Gas Blocking Bag) BY-16
  • Lamizip (Gas Blocking Bag) BY-14
  • Lamizip (Gas Blocking Bag) BY-12
  • Clear
Manufacturer Model Number

Refine by

  • BY-16
  • BY-14
  • BY-12
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
1 Pack (50 pcs)
120X180
35
Lamizip (Gas Blocking Bag) BY-12
BY-12
Quote
644,000 IDR

Part Number : 1-9506-01
Days to Ship Quote
Standard Unit Price 644,000 IDR
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width×Zipper length(mm)
    120X180
  • Thickness (mm)
    0.118
  • Base Width(mm)
    35
  • Manufacturer Product Name
    Lamizip (Gas Blocking Bag) BY-12
  • Manufacturer Model Number
    BY-12
  • Material
    Barrier NY (nylon) /PE (polyethylene)
  • Features
    It is possible to boil for up to 30 minutes at 85°C (test required). A non-chlorine barrier film providing excellent moisture resistance and gas blocking properties is used.
  • Operating Temperature Range(°C)
    -30~+90℃
  • Moisture permeability
    3.0 g/Day
  • Oxygen permeability(cm3/m2(24h atm))
    8.0
  • Specifications
    Stand Type
1 Pack (50 pcs)
140X200
41
Lamizip (Gas Blocking Bag) BY-14
BY-14
Quote
824,154 IDR

Part Number : 1-9506-02
Days to Ship Quote
Standard Unit Price 824,154 IDR
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width×Zipper length(mm)
    140X200
  • Thickness (mm)
    0.118
  • Base Width(mm)
    41
  • Manufacturer Product Name
    Lamizip (Gas Blocking Bag) BY-14
  • Manufacturer Model Number
    BY-14
  • Material
    Barrier NY (nylon) /PE (polyethylene)
  • Features
    It is possible to boil for up to 30 minutes at 85°C (test required). A non-chlorine barrier film providing excellent moisture resistance and gas blocking properties is used.
  • Operating Temperature Range(°C)
    -30~+90℃
  • Moisture permeability
    3.0 g/Day
  • Oxygen permeability(cm3/m2(24h atm))
    8.0
  • Specifications
    Stand Type
1 Pack (50 pcs)
160X230
47
Lamizip (Gas Blocking Bag) BY-16
BY-16
Quote
1,028,154 IDR

Part Number : 1-9506-03
Days to Ship Quote
Standard Unit Price 1,028,154 IDR
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width×Zipper length(mm)
    160X230
  • Thickness (mm)
    0.118
  • Base Width(mm)
    47
  • Manufacturer Product Name
    Lamizip (Gas Blocking Bag) BY-16
  • Manufacturer Model Number
    BY-16
  • Material
    Barrier NY (nylon) /PE (polyethylene)
  • Features
    It is possible to boil for up to 30 minutes at 85°C (test required). A non-chlorine barrier film providing excellent moisture resistance and gas blocking properties is used.
  • Operating Temperature Range(°C)
    -30~+90℃
  • Moisture permeability
    3.0 g/Day
  • Oxygen permeability(cm3/m2(24h atm))
    8.0
  • Specifications
    Stand Type