(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Unipac, Thickness 0.05 mm, UV Cut

Unipac, Thickness 0.05 mm, UV Cut

Standard Unit Price:
430,154 IDR-
Days to Ship :
Quote

Cuts out UV rays, suppressing deterioration of the contents.

Basic Specifications

  • Product Type
    Polyethylene Bag with Zip
  • Thickness (mm)
    0.05
  • Material
    PE (Polyethylene)
  • Ultraviolet cut ratio
    Approx. 97.5% (300)
  • Features
    300 wavelengths of ultraviolet rays are cut by approx. 97.5%, and the item is transparent to allow for confirmation of the interior. A marker can be used to write capital letters on the product.
  • Footnotes
    Does not completely block light.
  • Amount Of Content
    1 Pack (100 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Pack (100 pcs)
  • Clear
Width×Zipper length(mm)

Refine by

  • 100X140
  • 140X200
  • 240X340
  • Clear
Manufacturer Product Name

Refine by

  • Unipac, UV Cut E-5: 100 pcs
  • Unipac, UV Cut G-5: 100 pcs
  • Unipac, UV Cut J-5: 100 pcs
  • Clear
Manufacturer Model Number

Refine by

  • E-5
  • G-5
  • J-5
  • Clear
JAN Code

Refine by

  • 4582100347156
  • 4582100347194
  • 4582100347255
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 pcs)
100X140
Unipac, UV Cut E-5: 100 pcs
E-5
4582100347156
Quote
430,154 IDR

Part Number : 8-3330-01
Days to Ship Quote
Standard Unit Price 430,154 IDR
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width×Zipper length(mm)
    100X140
  • Thickness (mm)
    0.05
  • Manufacturer Product Name
    Unipac, UV Cut E-5: 100 pcs
  • Manufacturer Model Number
    E-5
  • JAN Code
    4582100347156
  • Material
    PE (Polyethylene)
  • Ultraviolet cut ratio
    Approx. 97.5% (300)
  • Features
    300 wavelengths of ultraviolet rays are cut by approx. 97.5%, and the item is transparent to allow for confirmation of the interior. A marker can be used to write capital letters on the product.
  • Footnotes
    Does not completely block light.
1 Pack (100 pcs)
140X200
Unipac, UV Cut G-5: 100 pcs
G-5
4582100347194
Quote
684,616 IDR

Part Number : 8-3330-02
Days to Ship Quote
Standard Unit Price 684,616 IDR
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width×Zipper length(mm)
    140X200
  • Thickness (mm)
    0.05
  • Manufacturer Product Name
    Unipac, UV Cut G-5: 100 pcs
  • Manufacturer Model Number
    G-5
  • JAN Code
    4582100347194
  • Material
    PE (Polyethylene)
  • Ultraviolet cut ratio
    Approx. 97.5% (300)
  • Features
    300 wavelengths of ultraviolet rays are cut by approx. 97.5%, and the item is transparent to allow for confirmation of the interior. A marker can be used to write capital letters on the product.
  • Footnotes
    Does not completely block light.
1 Pack (100 pcs)
240X340
Unipac, UV Cut J-5: 100 pcs
J-5
4582100347255
Quote
1,566,616 IDR

Part Number : 8-3330-03
Days to Ship Quote
Standard Unit Price 1,566,616 IDR
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width×Zipper length(mm)
    240X340
  • Thickness (mm)
    0.05
  • Manufacturer Product Name
    Unipac, UV Cut J-5: 100 pcs
  • Manufacturer Model Number
    J-5
  • JAN Code
    4582100347255
  • Material
    PE (Polyethylene)
  • Ultraviolet cut ratio
    Approx. 97.5% (300)
  • Features
    300 wavelengths of ultraviolet rays are cut by approx. 97.5%, and the item is transparent to allow for confirmation of the interior. A marker can be used to write capital letters on the product.
  • Footnotes
    Does not completely block light.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

UV Cut Unipac Specifications

Part NumberProduct NameModel Number, Size (Width × Length)
8-3330-01Unipac (UV cut) 100 × 140 mmE-5 100 × 140 mm
8-3330-02Unipac (UV cut) 140 × 200 mmG-5 140 × 200 mm
8-3330-03Unipac (UV cut) 240 × 340 mmJ-5 240 × 340 mm

Common specifications
Zipper: yes
Material: PE (polyethylene)
Ultraviolet cutting ratio: approx. 97.5% (300 nm)
Thickness: 0.05 mm

  • *Does not completely block light.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)