(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hazard Prediction Sticker

Hazard Prediction Sticker

Standard Unit Price:
461,539 IDR
Days to Ship :
Quote

[Specifications]
·Size (mm): 60 × 50
·Materials: YUPO (synthetic paper), olefin, vinyl chloride (PVC), PE

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size(mm)
    60X50
  • Material
    PET (Polyethylene Terephthalate) Sticker
  • Capacity
    1 Pack (10 pcs)
Part Number
Capacity

Refine by

  • 1 Pack (10 pcs)
  • Clear
Type

Refine by

  • Attention: Cutting
  • Beware of crush injuries
  • Beware of rotating component
  • Burn Hazard
  • Electric Shock
  • For protective gloves
  • High temperature hazard
  • No Gloves
  • WATCH YOUR HANDS
  • Clear
Manufacturer Product Name

Refine by

  • With Hazard Prediction Sticker 200
  • With Hazard Prediction Sticker 201
  • With Hazard Prediction Sticker 202
  • With Hazard Prediction Sticker 203
  • With Hazard Prediction Sticker 204
  • With Hazard Prediction Sticker 205
  • With Hazard Prediction Sticker 209
  • With Hazard Prediction Sticker 210
  • With Hazard Prediction Sticker 211
  • Clear
Manufacturer Model Number

Refine by

  • 8-4028-12
  • 8-4028-11
  • 8-4028-10
  • 8-4028-06
  • 8-4028-05
  • 8-4028-04
  • 8-4028-03
  • 8-4028-02
  • 8-4028-01
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
WATCH YOUR HANDS
With Hazard Prediction Sticker 200
8-4028-01
Quote
461,539 IDR

Part Number : 8-4028-01
Days to Ship Quote
Standard Unit Price 461,539 IDR
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    60X50
  • Type
    WATCH YOUR HANDS
  • Manufacturer Product Name
    With Hazard Prediction Sticker 200
  • Manufacturer Model Number
    8-4028-01
  • Material
    PET (Polyethylene Terephthalate) Sticker
1 Pack (10 pcs)
Attention: Cutting
With Hazard Prediction Sticker 201
8-4028-02
Quote
461,539 IDR

Part Number : 8-4028-02
Days to Ship Quote
Standard Unit Price 461,539 IDR
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    60X50
  • Type
    Attention: Cutting
  • Manufacturer Product Name
    With Hazard Prediction Sticker 201
  • Manufacturer Model Number
    8-4028-02
  • Material
    PET (Polyethylene Terephthalate) Sticker
1 Pack (10 pcs)
Beware of rotating component
With Hazard Prediction Sticker 202
8-4028-03
Quote
461,539 IDR

Part Number : 8-4028-03
Days to Ship Quote
Standard Unit Price 461,539 IDR
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    60X50
  • Type
    Beware of rotating component
  • Manufacturer Product Name
    With Hazard Prediction Sticker 202
  • Manufacturer Model Number
    8-4028-03
  • Material
    PET (Polyethylene Terephthalate) Sticker
1 Pack (10 pcs)
Electric Shock
With Hazard Prediction Sticker 203
8-4028-04
Quote
461,539 IDR

Part Number : 8-4028-04
Days to Ship Quote
Standard Unit Price 461,539 IDR
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    60X50
  • Type
    Electric Shock
  • Manufacturer Product Name
    With Hazard Prediction Sticker 203
  • Manufacturer Model Number
    8-4028-04
  • Material
    PET (Polyethylene Terephthalate) Sticker
1 Pack (10 pcs)
Beware of crush injuries
With Hazard Prediction Sticker 204
8-4028-05
Quote
461,539 IDR

Part Number : 8-4028-05
Days to Ship Quote
Standard Unit Price 461,539 IDR
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    60X50
  • Type
    Beware of crush injuries
  • Manufacturer Product Name
    With Hazard Prediction Sticker 204
  • Manufacturer Model Number
    8-4028-05
  • Material
    PET (Polyethylene Terephthalate) Sticker
1 Pack (10 pcs)
Burn Hazard
With Hazard Prediction Sticker 205
8-4028-06
Quote
461,539 IDR

Part Number : 8-4028-06
Days to Ship Quote
Standard Unit Price 461,539 IDR
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    60X50
  • Type
    Burn Hazard
  • Manufacturer Product Name
    With Hazard Prediction Sticker 205
  • Manufacturer Model Number
    8-4028-06
  • Material
    PET (Polyethylene Terephthalate) Sticker
1 Pack (10 pcs)
High temperature hazard
With Hazard Prediction Sticker 209
8-4028-10
Quote
461,539 IDR

Part Number : 8-4028-10
Days to Ship Quote
Standard Unit Price 461,539 IDR
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    60X50
  • Type
    High temperature hazard
  • Manufacturer Product Name
    With Hazard Prediction Sticker 209
  • Manufacturer Model Number
    8-4028-10
  • Material
    PET (Polyethylene Terephthalate) Sticker
1 Pack (10 pcs)
No Gloves
With Hazard Prediction Sticker 210
8-4028-11
Quote
461,539 IDR

Part Number : 8-4028-11
Days to Ship Quote
Standard Unit Price 461,539 IDR
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    60X50
  • Type
    No Gloves
  • Manufacturer Product Name
    With Hazard Prediction Sticker 210
  • Manufacturer Model Number
    8-4028-11
  • Material
    PET (Polyethylene Terephthalate) Sticker
1 Pack (10 pcs)
For protective gloves
With Hazard Prediction Sticker 211
8-4028-12
Quote
461,539 IDR

Part Number : 8-4028-12
Days to Ship Quote
Standard Unit Price 461,539 IDR
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    60X50
  • Type
    For protective gloves
  • Manufacturer Product Name
    With Hazard Prediction Sticker 211
  • Manufacturer Model Number
    8-4028-12
  • Material
    PET (Polyethylene Terephthalate) Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)