(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Deleterious and Poisonous Substances Patch, Deleterious and Poisonous Substances Patch

Deleterious and Poisonous Substances Patch, Deleterious and Poisonous Substances Patch

Standard Unit Price:
530,616 IDR
Days to Ship :
Quote

AS ONE Corporation Sticker, Deleterious/Poisonous Substance Magnet Sticker, Deleterious/Poisonous Substance Sticker

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size(mm)
    230X90
  • Details Type
    PVC Sticker
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Features
    With adhesive tape
  • Capacity
    1 Pack (5 pcs)
Part Number
Capacity

Refine by

  • 1 Pack (5 pcs)
  • Clear
Specifications

Refine by

  • Red text on white background
  • White Text on Red Background
  • Clear
Type

Refine by

  • Deleterious Material (Vertical)
  • Poison (vertical letters)
  • Clear
Manufacturer Product Name

Refine by

  • Hazardous Substance Patch, Deleterious Substance (Vertical)
  • Hazardous Substance Patch, Poison (Vertical)
  • Clear
Manufacturer Model Number

Refine by

  • 8-5375-02
  • 8-5375-01
  • Clear
JAN Code

Refine by

  • 4562108509428
  • 4562108509435
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs)
Red text on white background
Deleterious Material (Vertical)
Hazardous Substance Patch, Deleterious Substance (Vertical)
8-5375-01
4562108509428
Quote
530,616 IDR

Part Number : 8-5375-01
Days to Ship Quote
Standard Unit Price 530,616 IDR
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    230X90
  • Specifications
    Red text on white background
  • Type
    Deleterious Material (Vertical)
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Hazardous Substance Patch, Deleterious Substance (Vertical)
  • Manufacturer Model Number
    8-5375-01
  • JAN Code
    4562108509428
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Features
    With adhesive tape
1 Pack (5 pcs)
White Text on Red Background
Poison (vertical letters)
Hazardous Substance Patch, Poison (Vertical)
8-5375-02
4562108509435
Quote
530,616 IDR

Part Number : 8-5375-02
Days to Ship Quote
Standard Unit Price 530,616 IDR
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    230X90
  • Specifications
    White Text on Red Background
  • Type
    Poison (vertical letters)
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Hazardous Substance Patch, Poison (Vertical)
  • Manufacturer Model Number
    8-5375-02
  • JAN Code
    4562108509435
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Features
    With adhesive tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)