(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dome Mirror Dedicated for Crossroads Only

Dome Mirror Dedicated for Crossroads Only

Standard Unit Price:
15,613,123 IDR
Days to Ship :
17 Day(s) or more

[Features]
A dome mirror with a 360° field of view that helps prevent collisions, etc.
[Applications]
It can be used for enhancing safety and efficiency.

Basic Specifications

  • Type
    Mounting Type
  • Mirror Shape
    Round
  • Application
    Indoor dedicated
  • Size x Height(mm)
    φ1043×425
  • Curved surface R(mm)
    512
  • Weight(kg)
    5000
  • Manufacturer Product Name
    Dome Mirror D100
  • Part Number
    6-8068-03
  • Mirror Material
    Acrylic Resin
  • The material of frames
    Aluminum
  • Mounting Method
    Attaches directly to the ceiling with a chain that hangs down
  • Accessory
    Mounting Hardware, Chain
  • Specifications
    Crossroads Only
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
17 Day(s) or more
15,613,123 IDR

Part Number : 6-8068-03
Days to Ship 17 Day(s) or more
Standard Unit Price 15,613,123 IDR
Quantity 1 pc.

Specificationtitle

  • Type
    Mounting Type
  • Mirror Shape
    Round
  • Application
    Indoor dedicated
  • Size x Height(mm)
    φ1043×425
  • Curved surface R(mm)
    512
  • Weight(kg)
    5000
  • Manufacturer Product Name
    Dome Mirror D100
  • Part Number
    6-8068-03
  • Mirror Material
    Acrylic Resin
  • The material of frames
    Aluminum
  • Mounting Method
    Attaches directly to the ceiling with a chain that hangs down
  • Accessory
    Mounting Hardware, Chain
  • Specifications
    Crossroads Only

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)