(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
2-Level Step Stool

Click this image to zoom it.

Move the mouse over the image to zoom

2-Level Step Stool

Standard Unit Price:
1,463,385 IDR-
Days to Ship :
Quote

[Features]
·2-stage step stool
·The step parts are anti-slip processed.
Materials: PP (polypropylene), rubber

Basic Specifications

  • Product Type
    Related Item
  • Material
    PP (Polypropylene), Rubber
  • Load Resistance(kg)
    Approximately 100
  • Specifications
    With Non-Slip Rubber
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 360×340×300
  • 455×525×565
  • Clear
Manufacturer Product Name

Refine by

  • 2-Level Step Stool NF-560
  • 2-Level Step Stool NF-360
  • Clear
Manufacturer Model Number

Refine by

  • NF-560
  • NF-360
  • Clear
JAN Code

Refine by

  • 4905009042449
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
455×525×565
2-Level Step Stool NF-560
NF-560
4905009042449
Quote
2,234,924 IDR

Part Number : 1-4939-01
Days to Ship Quote
Standard Unit Price 2,234,924 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Related Item
  • Size(mm)
    455×525×565
  • Manufacturer Product Name
    2-Level Step Stool NF-560
  • Manufacturer Model Number
    NF-560
  • JAN Code
    4905009042449
  • Material
    PP (Polypropylene), Rubber
  • Load Resistance(kg)
    Approximately 100
  • Specifications
    With Non-Slip Rubber
  • Mass
    Approx. 2.2 (kg)
1 unit
360×340×300
2-Level Step Stool NF-360
NF-360
-
Quote
1,463,385 IDR

Part Number : 1-4939-02
Days to Ship Quote
Standard Unit Price 1,463,385 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Related Item
  • Size(mm)
    360×340×300
  • Manufacturer Product Name
    2-Level Step Stool NF-360
  • Manufacturer Model Number
    NF-360
  • JAN Code
    -
  • Material
    PP (Polypropylene), Rubber
  • Load Resistance(kg)
    Approximately 100
  • Specifications
    With Non-Slip Rubber
  • Mass
    1(kg)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)