(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Scaffold Platform, Aluminum / Telescopic Leg Type

Scaffold Platform, Aluminum / Telescopic Leg Type

Standard Unit Price:
12,617,470 IDR-
Days to Ship :
17 Day(s) or more

The height of the legs can be adjusted at a 20 mm pitch, allowing use even in uneven areas. The top plate is processed with anti-slip burring. Can be folded and stacked. GTW-16-2 and GTWX-18 have 2 and 4 sliding handrails respectively.

Basic Specifications

  • Maximum Operating Mass(kg)
    150
  • Product Type
    Leg Extending Type
  • Material
    Aluminum, Steel
  • Caster
    ø75 mm Nylon Type (without Stoppers)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 620~697×1971~2132×920~1220
  • 840~941×2506~2719×1390~1790
  • Clear
Manufacturer Product Name

Refine by

  • Scaffolding (aluminum, extendable leg type) GTWX-18
  • Scaffolding (aluminum, extendable leg type) GTW-12
  • Clear
Manufacturer Model Number

Refine by

  • GTWX-18
  • GTW-12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
620~697×1971~2132×920~1220
Scaffolding (aluminum, extendable leg type) GTW-12
GTW-12
17 Day(s) or more
12,617,470 IDR

Part Number : 1-3325-03
Days to Ship 17 Day(s) or more
Standard Unit Price 12,617,470 IDR
Quantity 1 unit

Specificationtitle

  • Maximum Operating Mass(kg)
    150
  • Product Type
    Leg Extending Type
  • Size(mm)
    620~697×1971~2132×920~1220
  • Manufacturer Product Name
    Scaffolding (aluminum, extendable leg type) GTW-12
  • Manufacturer Model Number
    GTW-12
  • Material
    Aluminum, Steel
  • Top Panel Size(mm)
    400×1290
  • Caster
    ø75 mm Nylon Type (without Stoppers)
1 unit
840~941×2506~2719×1390~1790
Scaffolding (aluminum, extendable leg type) GTWX-18
GTWX-18
20 Day(s) or more
19,440,171 IDR

Part Number : 1-3325-05
Days to Ship 20 Day(s) or more
Standard Unit Price 19,440,171 IDR
Quantity 1 unit

Specificationtitle

  • Maximum Operating Mass(kg)
    150
  • Product Type
    Leg Extending Type
  • Size(mm)
    840~941×2506~2719×1390~1790
  • Manufacturer Product Name
    Scaffolding (aluminum, extendable leg type) GTWX-18
  • Manufacturer Model Number
    GTWX-18
  • Material
    Aluminum, Steel
  • Top Panel Size(mm)
    500×1570
  • Caster
    ø75 mm Nylon Type (without Stoppers)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)