(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Qualatech Gloves, Holder

Qualatech Gloves, Holder

Standard Unit Price:
1,204,615 IDR
Days to Ship :
Quote

Basic Specifications

  • Other
    Option
  • Size (Dimensions)
    260 x 106 x 140
  • Manufacturer Product Name
    Quara-tech Glove Holder CH-1
  • Manufacturer Model Number
    CH-1
  • JAN Code
    4562108509442
  • Material Details
    PVC (Polyvinyl Chloride)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
1,204,615 IDR

Part Number : 8537901
Days to Ship Quote
Standard Unit Price 1,204,615 IDR

Specificationtitle

  • Other
    Option
  • Size (Dimensions)
    260 x 106 x 140
  • Manufacturer Product Name
    Quara-tech Glove Holder CH-1
  • Manufacturer Model Number
    CH-1
  • JAN Code
    4562108509442
  • Material Details
    PVC (Polyvinyl Chloride)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)