(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Vinyl Arm Cover Clear

Vinyl Arm Cover Clear

Standard Unit Price:
72,580 IDR
Days to Ship :
8 Day(s) or more

Basic Specifications

  • Product Type
    Waterproof
  • Color
    Transparency
  • Overall Length(mm)
    380
  • Manufacturer Product Name
    Vinyl Arm Cover 280 Clear 1P
  • Manufacturer Model Number
    280 Clear 1P
  • JAN Code
    4906554051054
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Features
    The material features outstanding cold resistance, and thus maintains its softness even at low temperatures.
  • Specifications
    Antibacterial / Waterproof Finish
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s) or more
72,580 IDR

Part Number : 1-2075-01
Days to Ship 8 Day(s) or more
Standard Unit Price 72,580 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Waterproof
  • Color
    Transparency
  • Overall Length(mm)
    380
  • Manufacturer Product Name
    Vinyl Arm Cover 280 Clear 1P
  • Manufacturer Model Number
    280 Clear 1P
  • JAN Code
    4906554051054
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Features
    The material features outstanding cold resistance, and thus maintains its softness even at low temperatures.
  • Specifications
    Antibacterial / Waterproof Finish

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)