(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Disposable arm cover white

Disposable arm cover white

Standard Unit Price:
1,010,611 IDR
Days to Ship :
8 Day(s) or more

AS ONE Corporation Arm Cover Disposable Arm Cover White
[Overall Length (mm)]400
[Materials]PP (polypropylene)/spunbonded non-woven fabric (40 g/m2)

Basic Specifications

  • Product Type
    Waterproof
  • Color
    White
  • Overall Length(mm)
    400
  • Manufacturer Product Name
    Disposable arm cover CN603 100 pcs
  • Manufacturer Model Number
    CN603
  • JAN Code
    4562108495189
  • Material
    PP (Polypropylene) / Spunbonded Nonwoven Fabric (40 g/m2)
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 Sheets)
8 Day(s) or more
1,010,611 IDR

Part Number : 1-7048-01
Days to Ship 8 Day(s) or more
Standard Unit Price 1,010,611 IDR
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Waterproof
  • Color
    White
  • Overall Length(mm)
    400
  • Manufacturer Product Name
    Disposable arm cover CN603 100 pcs
  • Manufacturer Model Number
    CN603
  • JAN Code
    4562108495189
  • Material
    PP (Polypropylene) / Spunbonded Nonwoven Fabric (40 g/m2)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)