(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Disposable shoe cover type 1 box (100 sheets)

Disposable shoe cover type 1 box (100 sheets)

Standard Unit Price:
2,181,342 IDR
Days to Ship :
8 Day(s) or more

[Features]
·Short shoe type, no anti-slip function
·Economical type
Materials: PVC (PVC resin)
Quantity: 1 box (100 Pcs. Included)

Basic Specifications

  • Product Type
    Low-top shoe type
  • Anti-Skid
    NA
  • Product Name
    Value Pack Type
  • Manufacturer Product Name
    Disposable shoe cover low cost type 100 pcs
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
8 Day(s) or more
2,181,342 IDR

Part Number : 6-986-01
Days to Ship 8 Day(s) or more
Standard Unit Price 2,181,342 IDR
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Low-top shoe type
  • Anti-Skid
    NA
  • Product Name
    Value Pack Type
  • Manufacturer Product Name
    Disposable shoe cover low cost type 100 pcs
  • Material
    PVC (Polyvinyl Chloride Resin)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)