(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Span Bond

Span Bond

Standard Unit Price:
283,915 IDR
Days to Ship :
8 Day(s) or more

It provides high air permeabillity and barrier effects.

Basic Specifications

  • Type
    Overall type
  • Product Type
    Hooded Type
  • Application
    Clean Room
  • Size
    L
  • Standard
    No Standard
  • Applicable Body Height(cm)
    165~180
  • Details Type
    SD
  • Manufacturer Product Name
    Span Bond SD-L
  • Features
    It provides high air permeabillity and barrier effects.
  • Specifications
    Overall (with hood)
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s) or more
283,915 IDR

Part Number : 6-6216-02
Days to Ship 8 Day(s) or more
Standard Unit Price 283,915 IDR
Quantity 1 Pair

Specificationtitle

  • Type
    Overall type
  • Product Type
    Hooded Type
  • Application
    Clean Room
  • Size
    L
  • Standard
    No Standard
  • Applicable Body Height(cm)
    165~180
  • Details Type
    SD
  • Manufacturer Product Name
    Span Bond SD-L
  • Features
    It provides high air permeabillity and barrier effects.
  • Specifications
    Overall (with hood)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)