(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Face Shield, Simple Shield Surface

Face Shield, Simple Shield Surface

Standard Unit Price:
420,462 IDR
Days to Ship :
Quote

Ultralightweight type to prevent fatigue even after long hours of wearing. They can respectively be put on or removed in a single action. Clear visibility is secured at all times, due to the anti-fogging treatment inside.

Basic Specifications

  • Shape
    Face shield
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Size(mm)
    L
  • Manufacturer Product Name
    Simple Shield Surface YF-800L
  • Manufacturer Model Number
    YF-800L
  • JAN Code
    4984013860485
  • Features
    Ultralightweight type to prevent fatigue even after long hours of wearing. They can respectively be put on or removed in a single action. Clear visibility is secured at all times, due to the anti-fogging treatment inside.
  • Specification details
    Lens Replaceable
  • Weight(g)
    Approximately 26
  • Material/lens
    PET (Polyethylene Terephthalate)
  • Material/frame
    PC (Polycarbonate)
  • Material/lens stopper parts
    Elastomer
  • Amount Of Content
    1 Set (Frame: 1 pc, Lens: 3 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (Frame: 1 pc, Lens: 3 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Frame: 1 pc, Lens: 3 pcs)
Quote
420,462 IDR

Part Number : 1-6215-01
Days to Ship Quote
Standard Unit Price 420,462 IDR
Quantity 1 Set (Frame: 1 pc, Lens: 3 pcs)

Specificationtitle

  • Shape
    Face shield
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Size(mm)
    L
  • Manufacturer Product Name
    Simple Shield Surface YF-800L
  • Manufacturer Model Number
    YF-800L
  • JAN Code
    4984013860485
  • Features
    Ultralightweight type to prevent fatigue even after long hours of wearing. They can respectively be put on or removed in a single action. Clear visibility is secured at all times, due to the anti-fogging treatment inside.
  • Specification details
    Lens Replaceable
  • Weight(g)
    Approximately 26
  • Material/lens
    PET (Polyethylene Terephthalate)
  • Material/frame
    PC (Polycarbonate)
  • Material/lens stopper parts
    Elastomer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)