(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
AS ONE Corporation, Light-Shielding Protective Glasses, SNW-730

AS ONE Corporation, Light-Shielding Protective Glasses, SNW-730

Standard Unit Price:
1,038,616 IDR
Days to Ship :
Quote

[Features]
Light-shielding protective glasses with adjustable temple angle and UV cut rate of 313/365 nm/99.9%.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Light Shielding Protective Glasses SNW-730
  • Manufacturer Model Number
    SNW-730
  • JAN Code
    4984013892035
  • Specification details
    Earpiece angle adjustable
  • Weight(g)
    44
  • Material/lens
    PC (Polycarbonate) (Anti-fogging treatment)
  • Material/frame
    PC (Polycarbonate)
  • Material/cushion bar
    Elastomer
  • Shade degree
    1.7
  • Ultraviolet cut ratio
    313・365nm/99.9%
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
1,038,616 IDR

Part Number : 1-8880-01
Days to Ship Quote
Standard Unit Price 1,038,616 IDR
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Light Shielding Protective Glasses SNW-730
  • Manufacturer Model Number
    SNW-730
  • JAN Code
    4984013892035
  • Specification details
    Earpiece angle adjustable
  • Weight(g)
    44
  • Material/lens
    PC (Polycarbonate) (Anti-fogging treatment)
  • Material/frame
    PC (Polycarbonate)
  • Material/cushion bar
    Elastomer
  • Shade degree
    1.7
  • Ultraviolet cut ratio
    313・365nm/99.9%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)