(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Filing Cart 550x320x580

Filing Cart 550x320x580

Standard Unit Price:
3,712,535 IDR
Days to Ship :
8 Day(s) or more

By rearranging the shelves, the angle will be increased, making it easier to take documents. It supports A4 vertical and horizontal files.

Basic Specifications

  • Product Type
    Filing cart
  • Size(mm)
    550X320X580
  • Weight(kg)
    5.7
  • Manufacturer Product Name
    Filing cart RFW-103
  • Part Number
    RFW-103
  • JAN Code
    4967101195928
  • Features
    By rearranging the shelf board, an angle is applied and documents become easier to remove, etc. It supports A4 vertical and horizontal files.
  • Material
    Steel Powder Coating
  • Caster
    ø50 mm Nylon Type (with Stoppers x 2)
  • Load Resistance(kg)
    40
  • Specifications
    With Knock-Down Type Divider X 2 pcs (can set 5 mounting position locations)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
3,712,535 IDR

Part Number : 2-7724-01
Days to Ship 8 Day(s) or more
Standard Unit Price 3,712,535 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Filing cart
  • Size(mm)
    550X320X580
  • Weight(kg)
    5.7
  • Manufacturer Product Name
    Filing cart RFW-103
  • Part Number
    RFW-103
  • JAN Code
    4967101195928
  • Features
    By rearranging the shelf board, an angle is applied and documents become easier to remove, etc. It supports A4 vertical and horizontal files.
  • Material
    Steel Powder Coating
  • Caster
    ø50 mm Nylon Type (with Stoppers x 2)
  • Load Resistance(kg)
    40
  • Specifications
    With Knock-Down Type Divider X 2 pcs (can set 5 mounting position locations)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)