(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Blow Z-262

Blow Z-262

Standard Unit Price:
232,924 IDR
Days to Ship :
Quote

[Specifications]
·Capacity: 86 ml
· Weight: 40 g
·Overall length (mm): 134

Basic Specifications

  • Product Type
    Other
  • Capacity(L)
    86
  • Overall Length(mm)
    134
  • Manufacturer Product Name
    Blow Z-262
  • Manufacturer Model
    Z-262
  • JAN Code
    4962772092620
  • Weight(g)
    40
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
232,924 IDR

Part Number : 1-3742-01
Days to Ship Quote
Standard Unit Price 232,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Capacity(L)
    86
  • Overall Length(mm)
    134
  • Manufacturer Product Name
    Blow Z-262
  • Manufacturer Model
    Z-262
  • JAN Code
    4962772092620
  • Weight(g)
    40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)