(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Flexible Broom B with Spare/Main-Body

Click this image to zoom it.

Move the mouse over the image to zoom

Flexible Broom B with Spare/Main-Body

Standard Unit Price:
79,077 IDR-
Days to Ship :
Quote

[Features]
· Long-handled model featuring a wooden handle that fits comfortably in the hands.
· Uses horse hair to improve sweeping performance.
· Handle turns 180 degrees.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Material
    Handle/Head: Natural Wood, Bristles: Polypropylene (PP) 90%/PET 10%
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Other

Refine by

  • Option
  • Clear
Width x Length(mm)

Refine by

  • 330×1300
  • Clear
Width(mm)

Refine by

  • 330
  • Clear
Specifications

Refine by

  • No metal fittings
  • Clear
Mass(g)

Refine by

  • 115
  • 510
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
330×1300
-
-
510
Quote
160,856 IDR

Part Number : C3-000U-MB
Days to Ship Quote
Standard Unit Price 160,856 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    -
  • Width x Length(mm)
    330×1300
  • Width(mm)
    -
  • Specifications
    -
  • Mass(g)
    510
  • Body / Spare
    Main Body
  • Trusco Code
    296-7740
  • Features
    This is long handle type of wooden handle which fits the hand well. It employs horse hair to improve sweeping capacity. Its handle can be bent by 180 degrees.
  • Material
    Handle/Head: Natural Wood, Bristles: Polypropylene (PP) 90%/PET 10%
1 pc.
Option
-
330
No metal fittings
115
Quote
79,077 IDR

Part Number : C3-000U-SP
Days to Ship Quote
Standard Unit Price 79,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Width x Length(mm)
    -
  • Width(mm)
    330
  • Specifications
    No metal fittings
  • Mass(g)
    115
  • Body / Spare
    Spare
  • Trusco Code
    296-7758
  • Features
    This is long handle type of wooden handle which fits the hand well. It employs horse hair to improve sweeping capacity.
  • Material
    Handle/Head: Natural Wood, Bristles: Polypropylene (PP) 90%/PET 10%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)