(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
FRP-G Roller Set 162121-0015

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

FRP-G Roller Set
Part Number: 162121-0015

Standard Unit Price: 136,090 IDR Special Price 136,090 IDR
Quantity: 1 pc.
Days to Ship: 18 Day(s) or more

A paint roller for laminating and eliminating bubbles.
[Features]
· For laminating and eliminating bubbles.
· An FRP roller used for both resin painting and eliminating bubbles.
· Particularly effective for evenly impregnating resin.
· Made of mohair and is used for finishes.
[Applications]
· Used for both resin painting and eliminating bubbles.

Specificationtitle

  • Roller Dimensions(Inch)
    -
  • Material
    Other
  • Size Details(Inch)
    1.5
  • Total Length(mm)
    285
  • Roller Diameter(φmm)
    24
  • Material
    Mohair Made
  • Compatible Handle
    Dedicated handle
  • Set Content
    Dedicated Handle, Roller
  • Caution
    * There is no applicable connector handle.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)