(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Temporary Aluminum Gate

Temporary Aluminum Gate

Click this image to zoom it.

Move the mouse over the image to zoom

  • Temporary Aluminum Gate
  • Temporary Aluminum Gate

This is Temporary Aluminum Gate.
[Features]
·It is convenient for entering and exiting vehicles etc. by rotating around the support column
·Easy to open and close with a handle
·Caster Type

Part Number

Configured Part Number is shown.

Features

●It is convenient for entering and exiting vehicles etc. by rotating around the support column.
●Easy to open and close with a handle.

Specification

●Caster Type

Materials

●Aluminum(with some steel parts)

Warning

●Prepare the support pillars on site when installing.
Part Number
ALG-15-60
ALG-18-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Width
(mm)
Tatami Floor Width
(mm)
Opening Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

17,727,692 IDR

1 Piece(s) Quote 600060060001510464-8021300001 unit

19,707,692 IDR

1 Piece(s) Quote 620058062001820464-8030330001 unit

Loading...

  1. 1

Basic Information

Features Convenient for passage of vehicles going around a center support post. Specifications Caster Type Material Aluminum (some steel parts)
Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)