(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oil Feeder (Oil Pot)

Oil Feeder (Oil Pot)

Standard Unit Price:
258,766 IDR
Days to Ship :
8 Day(s) or more

Outstandingly user-friendly stainless steel oil pot with 300 ml capacity.
[Features]
· Made from stainless steel, this product is hygienic, durable, corrosion-resistant, fire-resistant and easy to clean.
· Stainless steel products are 100% recyclable for eco-friendliness.
· Lid can be fully opened, making it easy to replenish the oil.
· Hygienic design keeps out dust and debris.
[Materials]
· Stainless steel (SUS430)

Basic Specifications

  • Capacity(ml)
    300
  • Major Diameter(mm)
    68
  • Height(mm)
    85
  • JAN Code
    4519391020017
  • Trusco Code
    438-7457
  • Mass(g)
    165
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
8 Day(s) or more
258,766 IDR

Part Number : J02300001230
Days to Ship 8 Day(s) or more
Standard Unit Price 258,766 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    300
  • Major Diameter(mm)
    68
  • Height(mm)
    85
  • JAN Code
    4519391020017
  • Trusco Code
    438-7457
  • Mass(g)
    165