(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Light Work Bench Basic Type / Steel Tabletop Average Load 300 kg SAE-0960-W

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Light Work Bench Basic Type / Steel Tabletop Average Load 300 kg
Part Number: SAE-0960-W

Standard Unit Price: 3,819,693 IDR Special Price 3,819,693 IDR
Quantity: 1 unit
Days to Ship: Quote

Lightweight workbench that achieves low price.
[Features]
· Steel top plate with high impact resistance.
· Lightweight with a sense of stability and less vibration.
· Dirt can be removed in a single wipe, with excellent durability against cracks and scratches.
[Applications]
· Suitable for all kinds of light work in assembly and packaging work.

Specifications of SAE-0960-W

Please check the type/dimensions/specifications of the part SAE-0960-W in the Light Work Bench Basic Type / Steel Tabletop Average Load 300 kg series.

Products like this...

Part Number
SAE-0960-DG
SAE-0975-W
SAE-1200-W
SAE-1260-DG
SAE-1260-W
SAE-1500-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth (mm) Depth (mm) Details Type Color Trusco Code Mass
(kg)
Capacity

3,819,693 IDR

1 Piece(s) Quote 900600Dark grayDark gray454-615622.5-

4,582,000 IDR

1 Piece(s) Quote 900750WhiteWhite454-629624.5-

4,878,616 IDR

1 Piece(s) Quote 1200750WhiteWhite454-638529.5-

4,668,924 IDR

1 Piece(s) Quote 1200600Dark grayDark gray454-639327.0-

4,668,924 IDR

1 Piece(s) Quote 1200600WhiteWhite454-640727.0-

5,480,308 IDR

1 Piece(s) Quote 1500750WhiteWhite454-649135.5-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)