(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aluminum Carrier, No-Puncture Tire Type

Aluminum Carrier, No-Puncture Tire Type

Standard Unit Price:
4,613,676 IDR
Days to Ship :
Quote

Lightweight carrier for easy transportation of loads. Compact design and easy to maneuver.

Basic Specifications

  • Product Model
    Two Wheel Carts
  • Average Load(kg)
    100
  • Body Material
    Made of Aluminum
  • Body / Option
    Body
  • Length(mm)
    480
  • Width(mm)
    532
  • Height(mm)
    1085
  • Scooping Plates (Length)(mm)
    235
  • Caster
    φ217 mm Rubber Wheel
  • Scooping Plate Width(mm)
    355
  • JAN Code
    4969182195835
  • Trusco Code
    452-6741
  • Mass(g)
    7800
  • Wheel Material
    Rubber
  • Features
    A lightweight carrier for easy transport work. A compact design that allows small turns.
  • Specifications
    Finished product
  • Scooping Material
    Aluminum
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
4,613,676 IDR

Part Number : SK-10J
Days to Ship Quote
Standard Unit Price 4,613,676 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Two Wheel Carts
  • Average Load(kg)
    100
  • Body Material
    Made of Aluminum
  • Body / Option
    Body
  • Length(mm)
    480
  • Width(mm)
    532
  • Height(mm)
    1085
  • Scooping Plates (Length)(mm)
    235
  • Caster
    φ217 mm Rubber Wheel
  • Scooping Plate Width(mm)
    355
  • JAN Code
    4969182195835
  • Trusco Code
    452-6741
  • Mass(g)
    7800
  • Wheel Material
    Rubber
  • Features
    A lightweight carrier for easy transport work. A compact design that allows small turns.
  • Specifications
    Finished product
  • Scooping Material
    Aluminum

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)