(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small to Medium Capacity Boltless Shelf Model M2 (200 kg Type, Height 2,400 mm, 6 Shelf Type)

Small to Medium Capacity Boltless Shelf Model M2 (200 kg Type, Height 2,400 mm, 6 Shelf Type)

Standard Unit Price:
5,315,693 IDR-
Days to Ship :
30 Day(s)

[Features]
· Assembly and disassembly work time can be shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The number of shelves and shelf positions can be changed and adjusted freely in small increments at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Basic Specifications

Part Number
内容量

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Effective Frontage(mm)

Refine by

  • 816
  • 1116
  • 1416
  • 1716
  • Clear
Trusco Code

Refine by

  • 450-0954
  • 450-0911
  • 450-0873
  • 450-0831
  • 450-0792
  • 450-0750
  • 450-0717
  • 450-0679
  • 450-0636
  • 450-0598
  • 450-0555
  • 450-0512
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
1 unit
860
300
816
450-0512
30 Day(s)
5,315,693 IDR

Part Number : M2-8336-NG
Days to Ship 30 Day(s)
Standard Unit Price 5,315,693 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    300
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    816
  • Trusco Code
    450-0512
  • Mass
    38.7kg
1 unit
860
450
816
450-0555
30 Day(s)
6,088,154 IDR

Part Number : M2-8346-NG
Days to Ship 30 Day(s)
Standard Unit Price 6,088,154 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    816
  • Trusco Code
    450-0555
  • Mass
    44.5kg
1 unit
860
600
816
450-0598
30 Day(s)
6,789,077 IDR

Part Number : M2-8366-NG
Days to Ship 30 Day(s)
Standard Unit Price 6,789,077 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    600
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    816
  • Trusco Code
    450-0598
  • Mass
    50.4kg
1 unit
1160
300
1116
450-0636
30 Day(s)
6,097,077 IDR

Part Number : M2-8436-NG
Days to Ship 30 Day(s)
Standard Unit Price 6,097,077 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    300
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1116
  • Trusco Code
    450-0636
  • Mass
    45.3kg
1 unit
1160
450
1116
450-0679
30 Day(s)
7,085,385 IDR

Part Number : M2-8446-NG
Days to Ship 30 Day(s)
Standard Unit Price 7,085,385 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1116
  • Trusco Code
    450-0679
  • Mass
    52.4kg
1 unit
1160
600
1116
450-0717
30 Day(s)
7,938,770 IDR

Part Number : M2-8466-NG
Days to Ship 30 Day(s)
Standard Unit Price 7,938,770 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    600
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1116
  • Trusco Code
    450-0717
  • Mass
    59.5kg
1 unit
1460
300
1416
450-0750
30 Day(s)
6,950,616 IDR

Part Number : M2-8536-NG
Days to Ship 30 Day(s)
Standard Unit Price 6,950,616 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    300
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1416
  • Trusco Code
    450-0750
  • Mass
    51.8kg
1 unit
1460
450
1416
450-0792
30 Day(s)
8,046,770 IDR

Part Number : M2-8546-NG
Days to Ship 30 Day(s)
Standard Unit Price 8,046,770 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1416
  • Trusco Code
    450-0792
  • Mass
    60.2kg
1 unit
1460
600
1416
450-0831
30 Day(s)
9,726,770 IDR

Part Number : M2-8566-NG
Days to Ship 30 Day(s)
Standard Unit Price 9,726,770 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    600
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1416
  • Trusco Code
    450-0831
  • Mass
    74.1kg
1 unit
1760
300
1716
450-0873
30 Day(s)
7,880,858 IDR

Part Number : M2-8636-NG
Days to Ship 30 Day(s)
Standard Unit Price 7,880,858 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    300
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1716
  • Trusco Code
    450-0873
  • Mass
    70.8kg
1 unit
1760
450
1716
450-0911
30 Day(s)
9,996,154 IDR

Part Number : M2-8646-NG
Days to Ship 30 Day(s)
Standard Unit Price 9,996,154 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    450
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1716
  • Trusco Code
    450-0911
  • Mass
    80kg
1 unit
1760
600
1716
450-0954
30 Day(s)
11,730,308 IDR

Part Number : M2-8666-NG
Days to Ship 30 Day(s)
Standard Unit Price 11,730,308 IDR
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    600
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1716
  • Trusco Code
    450-0954
  • Mass
    90.9kg