(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fishing clamp for concrete products (curb clamp)

Fishing clamp for concrete products (curb clamp)

Standard Unit Price:
7,504,616 IDR
Days to Ship :
30 Day(s)

Multipurpose lifting clamp for lifting, transporting and laying concrete materials.
[Features]
· Interchangeable opening adjustment pins enable opening adjustment in 8 stages.
· Uses urethane rubber to enable lifting and transporting without damaging the lifting load.
· Includes an opening device for easy attachment and removal.
[Applications]
· For lifting, transporting and laying secondary concrete products (L-shaped blocks, curbstones, modular blocks, etc.).

Basic Specifications

  • Product Type
    Clamp for Concrete Products
  • Basic Working Load(t)
    0.25
  • Minimum Clamp Width(mm)
    25
  • Maximum Clamp Width(mm)
    250
  • Size D(mm)
    30
  • Size H(mm)
    245~390
  • Dimension H2(mm)
    72
  • Size L(mm)
    427
  • Trusco Code
    433-3187
  • Mass(g)
    7000
  • Features
    By replacing the opening adjustment pin, the opening of the clamp can be adjusted to 8 stages. As urethane rubber is not used, load can be suspended without scratching it and can be transported.
  • Intended Use
    For L-shaped blocks for concrete products, curb stones, and regulating blocks.
  • Specifications
    For concrete products
  • Material
    High Tensile Strength Steel
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
30 Day(s)
7,504,616 IDR

Part Number : EST-250
Days to Ship 30 Day(s)
Standard Unit Price 7,504,616 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Clamp for Concrete Products
  • Basic Working Load(t)
    0.25
  • Minimum Clamp Width(mm)
    25
  • Maximum Clamp Width(mm)
    250
  • Size D(mm)
    30
  • Size H(mm)
    245~390
  • Dimension H2(mm)
    72
  • Size L(mm)
    427
  • Trusco Code
    433-3187
  • Mass(g)
    7000
  • Features
    By replacing the opening adjustment pin, the opening of the clamp can be adjusted to 8 stages. As urethane rubber is not used, load can be suspended without scratching it and can be transported.
  • Intended Use
    For L-shaped blocks for concrete products, curb stones, and regulating blocks.
  • Specifications
    For concrete products
  • Material
    High Tensile Strength Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)