(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Resin Pallet, Colorful Series SLA-1111-Y

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Resin Pallet, Colorful Series
Part Number: SLA-1111-Y

Standard Unit Price: 2,808,308 IDR Special Price 2,808,308 IDR
Quantity: 1 pc.
Days to Ship: Quote

A colorful palette that allows you to manage the flow of things by color.
[Features]
·Realization of color-specific management in the manufacturing process.
·Thorough management by color, which makes storage difficult.
·Increase efficiency in a bright workplace.
·Color-coded management for each shipping destination.
[Applications]
·For evenly stacking, laying flat, and stacking standard items such as cartons.

Specifications of SLA-1111-Y

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Other
  • Maximum Static Load (kg)
    4000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Type Details
    Single-sided four-way
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    88
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    88
  • Center Block Width(mm)
    190
  • Detailed Color
    Yellow
  • Trusco Code
    453-2961
  • Features
    A lightweight pallet for flat placement. Ideal for color coding according to the application.
  • Intended Use
    1 t when carton P boxes are evenly loaded. Ideal for flat laying and stacking.
  • Specification Details
    Hand lift lid compatible/ JIS Standard Product

Please check the type/dimensions/specifications of the part SLA-1111-Y in the Resin Pallet, Colorful Series series.

Products like this...

Part Number
SLA-1111-GY
SLA-1111-OR
SLA-1111-P
SLA-1111-PL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Detailed Color Trusco Code Amount Of Content

2,808,308 IDR

1 Piece(s) Quote GrayGray453-2929-

2,808,308 IDR

1 Piece(s) Quote OtherOrange453-2937-

2,808,308 IDR

1 Piece(s) Quote OtherPink453-2945-

2,808,308 IDR

1 Piece(s) Quote OtherPurple453-2953-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)