(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Desk J Floor II

Desk J Floor II

Standard Unit Price:
507,351 IDR
Days to Ship :
12 Day(s)

Woodgrain joint mat drain board with highly effective water drainage. PAT structure made of recycled materials and absolutely no metal. In front of shoe racks and walkways etc.

Basic Specifications

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Wood Pattern
  • Thickness(mm)
    27
  • JAN Code
    4964079029118
  • Trusco Code
    443-8825
  • Mass(g)
    900
  • Material
    Upper Plate: Surface Film, SAS Resin (5% Wood Powder). Interior: HIPS. Base Part: 100% Recycled Polyethylene (PP)
  • Use
    In front of the shoe box, connecting corridor, etc.
  • Features
    This joint mat features wood grain tones and a slatted drainboard design for superior water drainage. The PAT structure is made using recycled materials and uses absolutely no metal.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
507,351 IDR

Part Number : 404-0020
Days to Ship 12 Day(s)
Standard Unit Price 507,351 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Wood Pattern
  • Thickness(mm)
    27
  • JAN Code
    4964079029118
  • Trusco Code
    443-8825
  • Mass(g)
    900
  • Material
    Upper Plate: Surface Film, SAS Resin (5% Wood Powder). Interior: HIPS. Base Part: 100% Recycled Polyethylene (PP)
  • Use
    In front of the shoe box, connecting corridor, etc.
  • Features
    This joint mat features wood grain tones and a slatted drainboard design for superior water drainage. The PAT structure is made using recycled materials and uses absolutely no metal.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)