(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cardboard Trash Can

Cardboard Trash Can

Standard Unit Price:
332,308 IDR-
Days to Ship :
12 Day(s)

A simple cardboard trash can. Easy to process after use. Legs on the 4 corners are designed for easy use on uneven surfaces. Notches on each of the 4 corners of the opening enhance bag retention.

Basic Specifications

  • Product Model
    Trash Can
  • Use
    Trash Can
  • Color
    Cardboard
  • Material
    Cardboard
  • Features
    A simple cardboard garbage bin. Can be easily treated after use. Legs on 4 corners allow it to be used on uneven contact surfaces. The cut parts on 4 corners of the opening increase the bag's ability to hold.
  • Internal Capacity
    1 Set (2-piece Set)
Part Number
Internal Capacity

Refine by

  • 1 Set (2-piece Set)
  • Clear
Capacity(L)

Refine by

  • 45
  • 70
  • 90
  • Clear
Frontage(mm)

Refine by

  • 320
  • 396
  • 436
  • Clear
Depth(mm)

Refine by

  • 270
  • 316
  • 346
  • Clear
Height(mm)

Refine by

  • 585
  • 638
  • 678
  • Clear
JAN Code

Refine by

  • 4971881156376
  • 4971881156383
  • 4971881156390
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (2-piece Set)
45
320
270
585
4971881156376
12 Day(s)
332,308 IDR

Part Number : GGYC725
Days to Ship 12 Day(s)
Standard Unit Price 332,308 IDR
Quantity 1 Set (2-piece Set)

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    45
  • Use
    Trash Can
  • Frontage(mm)
    320
  • Depth(mm)
    270
  • Height(mm)
    585
  • Color
    Cardboard
  • JAN Code
    4971881156376
  • Trusco Code
    445-3468
  • Material
    Cardboard
  • Mass(g)
    440
  • Features
    A simple cardboard garbage bin. Can be easily treated after use. Legs on 4 corners allow it to be used on uneven contact surfaces. The cut parts on 4 corners of the opening increase the bag's ability to hold.
1 Set (2-piece Set)
70
396
316
638
4971881156383
12 Day(s)
555,385 IDR

Part Number : GGYC726
Days to Ship 12 Day(s)
Standard Unit Price 555,385 IDR
Quantity 1 Set (2-piece Set)

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    70
  • Use
    Trash Can
  • Frontage(mm)
    396
  • Depth(mm)
    316
  • Height(mm)
    638
  • Color
    Cardboard
  • JAN Code
    4971881156383
  • Trusco Code
    445-3476
  • Material
    Cardboard
  • Mass(g)
    680
  • Features
    A simple cardboard garbage bin. Can be easily treated after use. Legs on 4 corners allow it to be used on uneven contact surfaces. The cut parts on 4 corners of the opening increase the bag's ability to hold.
1 Set (2-piece Set)
90
436
346
678
4971881156390
12 Day(s)
666,154 IDR

Part Number : GGYC727
Days to Ship 12 Day(s)
Standard Unit Price 666,154 IDR
Quantity 1 Set (2-piece Set)

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    90
  • Use
    Trash Can
  • Frontage(mm)
    436
  • Depth(mm)
    346
  • Height(mm)
    678
  • Color
    Cardboard
  • JAN Code
    4971881156390
  • Trusco Code
    445-3484
  • Material
    Cardboard
  • Mass(g)
    800
  • Features
    A simple cardboard garbage bin. Can be easily treated after use. Legs on 4 corners allow it to be used on uneven contact surfaces. The cut parts on 4 corners of the opening increase the bag's ability to hold.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)