(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mrs Roll Easy Cut Type

Mrs Roll Easy Cut Type

Standard Unit Price:
253,846 IDR-
Days to Ship :
1 Day(s) or more

Comes with a self-standing case for one-handed removal and storage. Optimal for use in offices or clean rooms.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    For Floor / Carpets
  • Tape Size
    160 mm width X 90 cycles
  • Width(mm)
    173
  • Paper Core Inner Diameter(mm)
    38
  • Features
    Because a free-standing case is included, it can be removed and put away with one hand. It's ideal for use in offices and clean rooms.
  • Set Content
    1 roll of tape included with main body
  • Handle Material
    Steel (ASA Coating)
  • Cap Material
    Polypropylene (PP)
  • Tape Material
    Adhesive-Treated Paper
  • Body Material
    ABS Resin
  • Case Material
    ABS Resin
  • Grip Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 215
  • 923
  • Clear
Number of Pieces Per Pack(Certificates)

Refine by

  • Handset Type
  • Long Type
  • Clear
JAN Code

Refine by

  • 4562126580669
  • 4562126580676
  • Clear
Trusco Code

Refine by

  • 443-8477
  • 443-8469
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
215
Handset Type
4562126580669
443-8469
1 Day(s)
253,846 IDR

Part Number : J5CPHU
Days to Ship 1 Day(s)
Standard Unit Price 253,846 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    For Floor / Carpets
  • Tape Size
    160 mm width X 90 cycles
  • Width(mm)
    173
  • Length(mm)
    215
  • Paper Core Inner Diameter(mm)
    38
  • Number of Pieces Per Pack(Certificates)
    Handset Type
  • JAN Code
    4562126580669
  • Trusco Code
    443-8469
  • Mass(g)
    340
  • Features
    Because a free-standing case is included, it can be removed and put away with one hand. It's ideal for use in offices and clean rooms.
  • Set Content
    1 roll of tape included with main body
  • Handle Material
    Steel (ASA Coating)
  • Cap Material
    Polypropylene (PP)
  • Tape Material
    Adhesive-Treated Paper
  • Body Material
    ABS Resin
  • Case Material
    ABS Resin
  • Grip Material
    Polypropylene (PP)
1 pc.
923
Long Type
4562126580676
443-8477
12 Day(s)
313,846 IDR

Part Number : J5CPLU
Days to Ship 12 Day(s)
Standard Unit Price 313,846 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    For Floor / Carpets
  • Tape Size
    160 mm width X 90 cycles
  • Width(mm)
    173
  • Length(mm)
    923
  • Paper Core Inner Diameter(mm)
    38
  • Number of Pieces Per Pack(Certificates)
    Long Type
  • JAN Code
    4562126580676
  • Trusco Code
    443-8477
  • Mass(g)
    445
  • Features
    Because a free-standing case is included, it can be removed and put away with one hand. It's ideal for use in offices and clean rooms.
  • Set Content
    1 roll of tape included with main body
  • Handle Material
    Steel (ASA Coating)
  • Cap Material
    Polypropylene (PP)
  • Tape Material
    Adhesive-Treated Paper
  • Body Material
    ABS Resin
  • Case Material
    ABS Resin
  • Grip Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)