(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Office Colocolo (Extendable Handle)

Office Colocolo (Extendable Handle)

Standard Unit Price:
624,616 IDR-
Days to Ship :
1 Day(s)

Specified for use in rolling work, even large offices can be cleaned with ease. Paper waste around desks and shredders can be cleaned up easily as well.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    For Carpet
  • Features
    Specified for use in rolling work, even large offices can be cleaned with ease. Paper waste around desks and shredders can be cleaned up easily as well.
  • Material (tape receiver)
    Polypropylene (PP)
  • Material (grip)
    Polypropylene (PP)
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Aluminum
  • Material (case)
    Polypropylene (PP)
  • Internal Capacity
    1 pc.

Details

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Width×Length(mm)

Refine by

  • 225×560~1030
  • 240×560~1030
  • Clear
Tape size

Refine by

  • 187 mm width x 40 cycles
  • 187 mm width x 50 cycles
  • Clear
JAN Code

Refine by

  • 4904140258504
  • 4904140572501
  • Clear
Trusco Code

Refine by

  • 303-5204
  • 356-0597
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
225×560~1030
187 mm width x 50 cycles
4904140258504
303-5204
1 Day(s)
624,616 IDR

Part Number : C2850
Days to Ship 1 Day(s)
Standard Unit Price 624,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Carpet
  • Width×Length(mm)
    225×560~1030
  • Tape size
    187 mm width x 50 cycles
  • JAN Code
    4904140258504
  • Trusco Code
    303-5204
  • Mass(g)
    810
  • Features
    Specified for use in rolling work, even large offices can be cleaned with ease. Paper waste around desks and shredders can be cleaned up easily as well.
  • Material (tape receiver)
    Polypropylene (PP)
  • Material (grip)
    Polypropylene (PP)
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Aluminum
  • Material (case)
    Polypropylene (PP)
  • Material (tape)
    Striped Adhesive paper
1 pc.
240×560~1030
187 mm width x 40 cycles
4904140572501
356-0597
1 Day(s)
660,000 IDR

Part Number : C3250
Days to Ship 1 Day(s)
Standard Unit Price 660,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Carpet
  • Width×Length(mm)
    240×560~1030
  • Tape size
    187 mm width x 40 cycles
  • JAN Code
    4904140572501
  • Trusco Code
    356-0597
  • Mass(g)
    1200
  • Features
    Specified for use in rolling work, even large offices can be cleaned with ease. Paper waste around desks and shredders can be cleaned up easily as well.
  • Material (tape receiver)
    Polypropylene (PP)
  • Material (grip)
    Polypropylene (PP)
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Aluminum
  • Material (case)
    Polypropylene (PP)
  • Material (tape)
    Special Striped Adhesive Paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Thick roll business specification, wide office can be easily cleaned also.
●Desk and paper dirt around the shredder can be easily cleaned.

Materials

●Grip/Tape Receiver: Case: Polypropylene(PP)
●Tape: Striped Adhesive Coated Paper

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)