(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
"Ace Bucket" _Lid

"Ace Bucket" _Lid

Standard Unit Price:
62,616 IDR-
Days to Ship :
12 Day(s)

[Features]
· Lid for the Sekisui Ace Bucket.

Basic Specifications

  • Body / Option
    Option
  • Detailing Type
    Lid
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Major Diameter(mm)

Refine by

  • 260
  • 280
  • 305
  • 320
  • Clear
Height(mm)

Refine by

  • 20
  • 25
  • Clear
JAN Code

Refine by

  • 4580167560037
  • 4580167560051
  • 4580167560075
  • 4580167560099
  • Clear
Trusco Code

Refine by

  • 438-0789
  • 438-0762
  • 438-0746
  • 438-0720
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
260
20
4580167560037
438-0789
12 Day(s)
62,616 IDR

Part Number : BA8FB
Days to Ship 12 Day(s)
Standard Unit Price 62,616 IDR
Quantity 1 pc.

Specificationtitle

  • Body / Option
    Option
  • Detailing Type
    Lid
  • Major Diameter(mm)
    260
  • Height(mm)
    20
  • JAN Code
    4580167560037
  • Trusco Code
    438-0789
  • Mass(g)
    104
1 pc.
280
20
4580167560051
438-0720
12 Day(s)
81,538 IDR

Part Number : BA10FB
Days to Ship 12 Day(s)
Standard Unit Price 81,538 IDR
Quantity 1 pc.

Specificationtitle

  • Body / Option
    Option
  • Detailing Type
    Lid
  • Major Diameter(mm)
    280
  • Height(mm)
    20
  • JAN Code
    4580167560051
  • Trusco Code
    438-0720
  • Mass(g)
    120
1 pc.
305
25
4580167560075
438-0746
12 Day(s)
76,770 IDR

Part Number : BA13FB
Days to Ship 12 Day(s)
Standard Unit Price 76,770 IDR
Quantity 1 pc.

Specificationtitle

  • Body / Option
    Option
  • Detailing Type
    Lid
  • Major Diameter(mm)
    305
  • Height(mm)
    25
  • JAN Code
    4580167560075
  • Trusco Code
    438-0746
  • Mass(g)
    130
1 pc.
320
25
4580167560099
438-0762
12 Day(s)
98,462 IDR

Part Number : BA15FB
Days to Ship 12 Day(s)
Standard Unit Price 98,462 IDR
Quantity 1 pc.

Specificationtitle

  • Body / Option
    Option
  • Detailing Type
    Lid
  • Major Diameter(mm)
    320
  • Height(mm)
    25
  • JAN Code
    4580167560099
  • Trusco Code
    438-0762
  • Mass(g)
    145

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)