(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wide-Mouth Bucket Capacity (L) 7/9/12

Wide-Mouth Bucket Capacity (L) 7/9/12

Standard Unit Price:
173,847 IDR-
Days to Ship :
12 Day(s)

PL certification means that this product can be safely used with food and drink with peace of mind. Includes a thick hollow handle that will not bend easily.

Basic Specifications

  • Body / Option
    Main Body
  • Features
    A PL mark approved product usable even with beverage content. Has a bold hollow structure handle for easy carrying.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 7
  • 9
  • 12
  • Clear
Height(mm)

Refine by

  • 190
  • 210
  • 230
  • Clear
Width(mm)

Refine by

  • 305
  • 325
  • 355
  • Clear
Depth(mm)

Refine by

  • 285
  • 305
  • 335
  • Clear
JAN Code

Refine by

  • 4580167560143
  • 4580167560150
  • 4580167560167
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7
190
305
285
4580167560143
12 Day(s)
173,847 IDR

Part Number : BSE7B
Days to Ship 12 Day(s)
Standard Unit Price 173,847 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    7
  • Body / Option
    Main Body
  • Height(mm)
    190
  • Width(mm)
    305
  • Depth(mm)
    285
  • JAN Code
    4580167560143
  • Trusco Code
    438-0801
  • Mass(g)
    327
  • Features
    A PL mark approved product usable even with beverage content. Has a bold hollow structure handle for easy carrying.
  • Material
    Polyethylene (PE)
1 pc.
9
210
325
305
4580167560150
12 Day(s)
201,539 IDR

Part Number : BSE9B
Days to Ship 12 Day(s)
Standard Unit Price 201,539 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    9
  • Body / Option
    Main Body
  • Height(mm)
    210
  • Width(mm)
    325
  • Depth(mm)
    305
  • JAN Code
    4580167560150
  • Trusco Code
    438-0819
  • Mass(g)
    399
  • Features
    A PL mark approved product usable even with beverage content. Has a bold hollow structure handle for easy carrying.
  • Material
    Polyethylene (PE)
1 pc.
12
230
355
335
4580167560167
12 Day(s)
250,769 IDR

Part Number : BSE12B
Days to Ship 12 Day(s)
Standard Unit Price 250,769 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    12
  • Body / Option
    Main Body
  • Height(mm)
    230
  • Width(mm)
    355
  • Depth(mm)
    335
  • JAN Code
    4580167560167
  • Trusco Code
    438-0797
  • Mass(g)
    461
  • Features
    A PL mark approved product usable even with beverage content. Has a bold hollow structure handle for easy carrying.
  • Material
    Polyethylene (PE)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)