(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Commercial Vacuum Cleaner for Both Dry and Wet Applications Dust collection capacity (L) 27

Commercial Vacuum Cleaner for Both Dry and Wet Applications Dust collection capacity (L) 27

Standard Unit Price:
9,003,590 IDR
Days to Ship :
12 Day(s)

Rust-free plastic body for an impact-resistant design. Suction is automatically cut off to prevent water overflow when the amount of water in the dust container reaches a certain level.

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Dust Collection Capacity(L)
    27
  • Water Suction Capacity(L)
    14
  • Maximum Vacuum Pressure(kpa)
    17.4
  • Maximum Airflow(m3/min)
    4.02
  • Noise Value(dB)
    72
  • Width(mm)
    420
  • Depth(mm)
    420
  • Height(mm)
    525
  • Detailing Type
    For Both Dry and Wet Use
  • JAN Code
    4039784724334
  • Trusco Code
    452-3440
  • Mass(g)
    7700
  • Features
    Non-rust and impact-resistant plastic body. Water inside the dust container reaching a set level triggers automatic suction preventing any overflowing.
  • Power(V)
    94 - 106
  • Power Consumption(W)
    1150
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
12 Day(s)
9,003,590 IDR

Part Number : NT-27/1-G
Days to Ship 12 Day(s)
Standard Unit Price 9,003,590 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Dust Collection Capacity(L)
    27
  • Water Suction Capacity(L)
    14
  • Maximum Vacuum Pressure(kpa)
    17.4
  • Maximum Airflow(m3/min)
    4.02
  • Noise Value(dB)
    72
  • Width(mm)
    420
  • Depth(mm)
    420
  • Height(mm)
    525
  • Detailing Type
    For Both Dry and Wet Use
  • JAN Code
    4039784724334
  • Trusco Code
    452-3440
  • Mass(g)
    7700
  • Features
    Non-rust and impact-resistant plastic body. Water inside the dust container reaching a set level triggers automatic suction preventing any overflowing.
  • Power(V)
    94 - 106
  • Power Consumption(W)
    1150