(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Commercial Vacuum Cleaner, Dry Type, Shock Absorbent Type Dust collection capacity (L) 7

Commercial Vacuum Cleaner, Dry Type, Shock Absorbent Type Dust collection capacity (L) 7

Standard Unit Price:
7,729,231 IDR
Days to Ship :
Quote

Powerful despite its compact size. Equipped with a foot switch. Synthetic fiber filter basket can be washed repeatedly.

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Dust Collection Capacity(L)
    7
  • Maximum Vacuum Pressure(kpa)
    24
  • Maximum Airflow(m3/min)
    3.48
  • Noise Value(dB)
    65
  • Width(mm)
    308
  • Depth(mm)
    351
  • Height(mm)
    340
  • Detailing Type
    Dry type / Shock absorbing type
  • JAN Code
    4039784725027
  • Trusco Code
    452-3521
  • Mass(g)
    5600
  • Features
    Compact but powerful. Equipped with a foot switch. The synthetic fiber filter basket can be washed repeatedly.
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    1200
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
7,729,231 IDR

Part Number : T-7/1-PLUS-G
Days to Ship Quote
Standard Unit Price 7,729,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Dust Collection Capacity(L)
    7
  • Maximum Vacuum Pressure(kpa)
    24
  • Maximum Airflow(m3/min)
    3.48
  • Noise Value(dB)
    65
  • Width(mm)
    308
  • Depth(mm)
    351
  • Height(mm)
    340
  • Detailing Type
    Dry type / Shock absorbing type
  • JAN Code
    4039784725027
  • Trusco Code
    452-3521
  • Mass(g)
    5600
  • Features
    Compact but powerful. Equipped with a foot switch. The synthetic fiber filter basket can be washed repeatedly.
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    1200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)