(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Banding Tape, Cable Ties, White, Navy Blue, Yellow, Black G-601

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Banding Tape, Cable Ties, White, Navy Blue, Yellow, Black
Part Number: G-601

Standard Unit Price: 37,231 IDR Special Price 37,231 IDR
Quantity: 1 pc.
Days to Ship: 1 Day(s)

Binding belt handy for simple binding operations, simple to fasten and remove.
[Features]
· Zip tie that binds firmly with a hook and loop fastener and is simple to secure and remove.
· Maximum working load: 30 kg. Thickness: 2.3 mm.
· Contents: 1 pc.
[Applications]
· For winding and simple binding, etc. of long objects.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of G-601

  • Specifications
    • STOCK
  • Product Model
    Banding Band
  • Color
    White
  • Width(mm)
    25
  • Length(m)
    0.55
  • Maximum service load(kg)
    30
  • Thickness(mm)
    2.3
  • Body / Option
    Main Body
  • JAN Code
    4903599100938
  • Trusco Code
    444-6763
  • Mass
    10g
  • Features
    It is convenient to tie and can be easily detached.
  • Use
    For winding around long objects or easily bundling.
  • Body
    Nylon
  • Resin Can
    Polyacetal

Please check the type/dimensions/specifications of the part G-601 in the Banding Tape, Cable Ties, White, Navy Blue, Yellow, Black series.

Products like this...

Part Number
G-602
G-604
G-606
G-611
G-612
G-614
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Width
(mm)
Length
(m)
JAN Code Trusco Code Mass

37,231 IDR

1 Piece(s) 1 Day(s) Yellow250.554903599100945444-677110g-

37,231 IDR

1 Piece(s) 1 Day(s) Navy Blue250.554903599100969444-678010g-

37,231 IDR

1 Piece(s) 1 Day(s) Black250.554903599100976444-679810g-

41,538 IDR

1 Piece(s) Quote White250.754903599100983444-680112g-

41,538 IDR

1 Piece(s) Quote Yellow250.754903599100990444-681012g-

41,538 IDR

1 Piece(s) Quote Navy Blue250.754903599101010444-682812g-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)