(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Bag Sealer Replacement Blade

Bag Sealer Replacement Blade

Standard Unit Price:
58,462 IDR-
Days to Ship :
Quote

A spare blade for bag sealers.

Basic Specifications

  • Product Type
    Fixture
  • Material
    Hardened steel (SK-5)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Compatible Model

Refine by

  • TBS-12、TBSS-12
  • TBS-9、TBSS-9
  • TBS-9、TBSS-9、TBS-12、TBSS-12
  • Clear
JAN Code

Refine by

  • 4989999279948
  • 4989999279955
  • 4989999279962
  • Clear
Trusco Code

Refine by

  • 450-7321
  • 450-7312
  • 450-7304
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
TBS-9、TBSS-9、TBS-12、TBSS-12
4989999279955
450-7312
Quote
58,974 IDR

Part Number : TBS-9-12-BTK
Days to Ship Quote
Standard Unit Price 58,974 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fixture
  • Compatible Model
    TBS-9、TBSS-9、TBS-12、TBSS-12
  • JAN Code
    4989999279955
  • Trusco Code
    450-7312
  • Mass(g)
    12
  • Material
    Hardened steel (SK-5)
1 pc.
TBS-9、TBSS-9
4989999279962
450-7321
Quote
58,462 IDR

Part Number : TBS-9-TCK
Days to Ship Quote
Standard Unit Price 58,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fixture
  • Compatible Model
    TBS-9、TBSS-9
  • JAN Code
    4989999279962
  • Trusco Code
    450-7321
  • Mass(g)
    17
  • Material
    Hardened steel (SK-5)
1 pc.
TBS-12、TBSS-12
4989999279948
450-7304
Quote
58,804 IDR

Part Number : TBS-12-TCK
Days to Ship Quote
Standard Unit Price 58,804 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fixture
  • Compatible Model
    TBS-12、TBSS-12
  • JAN Code
    4989999279948
  • Trusco Code
    450-7304
  • Mass(g)
    19
  • Material
    Hardened steel (SK-5)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Rotary system enables efficient work.
●You can cut seal through the groove of the bag neck while cutting the edge of the bag.

Specification

●SPQ(sheet):1

Materials

●Blade: Hardened Steel(SK-5)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)