(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Strong Double-Sided Tape (Rough Surface Use)

Strong Double-Sided Tape (Rough Surface Use)

Standard Unit Price:
198,462 IDR
Days to Ship :
Quote

Double-sided tape ideal for attaching to uneven surfaces indoors. Excellent initial adhesion and low temperature adhesion. Does not use VOCs (volatile organic compounds). Double-sided tape ideal for attaching small objects to uneven surfaces indoors.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    5
  • Thickness(mm)
    1.2
  • Color Details
    White
  • Mass(g)
    57
  • Features
    Double-sided tape ideal for attaching small objects to uneven surfaces indoors. Features excellent initial adhesion and low-temperature gluing properties. VOC (volatile organic compound) is not used.
  • Application
    Double-sided tape ideal for attaching small objects to uneven surfaces indoors.
  • Material
    Special Polyolefinic Foam, Synthetic Rubber Adhesive
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Quote
198,462 IDR

Part Number : J1292
Days to Ship Quote
Standard Unit Price 198,462 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    5
  • Thickness(mm)
    1.2
  • Color Details
    White
  • Mass(g)
    57
  • Features
    Double-sided tape ideal for attaching small objects to uneven surfaces indoors. Features excellent initial adhesion and low-temperature gluing properties. VOC (volatile organic compound) is not used.
  • Application
    Double-sided tape ideal for attaching small objects to uneven surfaces indoors.
  • Material
    Special Polyolefinic Foam, Synthetic Rubber Adhesive

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)